Compensating coupling - Compensating coupling
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinderbefestigung/ak.prj},{NB=HO-GA-M10 KY1128 Ausgleichskupplung32(SX=0)},{FORM1=KY1128},{DZYL=32},{SX=0},{B=20.000},{C=23.000},{D=70.000},{E=31.000},{F=21.500},{KK=M10},{KKN=10.000},{KKK=8.466},{SW1=12.000},{SW2=30.000},{SW3=30.000},{SW4=19.000},{SW5=17.000},{GEW=0.218},{SW6=25.000},{LAUF=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DZYL
Cylinder diameter
[mm]
B
[mm]
C
Thread depth
[mm]
D
Total length
[mm]
E
[mm]
F
[mm]
KK
Thread
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
GEW
Weight
[kg]
PO-GA-M5 KL1026 Compensat...
12
12.000
11.000
38.000
14.000
8.500
M5
5.000
13.000
13.000
7.000
8.000
0.021
PO-GA-M6 KY1126 Compensat...
16
12.000
11.000
36.000
14.000
8.500
M6
5.000
13.000
13.000
7.000
10.000
0.021
PO-GA-M8 KY1127 Compensat...
20 / 25
13.000
14.000
46.000
20.000
12.200
M8
7.000
17.000
17.000
10.000
13.000
0.049
PO-GA-M4 KY1152 Compensat...
10
8.000
14.000
34.000
20.000
12.000
M4
3.000
12.000
12.000
7.000
7.000
0.018
PO-GA-M6 KY1126 Compensat...
12 / 16
12.000
11.000
36.000
14.000
8.500
M6
5.000
13.000
13.000
7.000
10.000
0.021
PO-GA-M8 KY1127 Compensat...
20
13.000
14.000
46.000
20.000
12.500
M8
7.000
17.000
17.000
10.000
13.000
0.049
PO-GA-M10 x 1.25 KY1129 C...
25 / 32
20.000
23.000
70.000
31.000
21.500
M10 x 1.25
12.000
30.000
30.000
19.000
17.000
0.218
PO-GA-M10 KY1128 Compensa...
32
20.000
23.000
70.000
31.000
21.500
M10
12.000
30.000
30.000
19.000
17.000
0.218
PO-GA-M12 KY1130 Compensa...
40
23.000
23.000
67.000
31.000
21.500
M12
12.000
30.000
30.000
19.000
19.000
0.207
PO-GA-M12 x 1.25 KY1131 C...
40
23.000
23.000
67.000
31.000
21.500
M12 x 1.25
12.000
30.000
30.000
19.000
19.000
0.207
PO-GA-M16 KY1132 Compensa...
50 / 63
40.000
32.000
112.000
45.000
33.500
M16
19.000
41.000
41.000
30.000
30.000
0.634
PO-GA-M16 x 1,5 KY1133 Co...
50 / 63
40.000
32.000
112.000
45.000
33.500
M16 x 1,5
19.000
41.000
41.000
30.000
30.000
0.637
PO-GA-M20 x 1.5 KY1134 Co...
80 / 100
39.000
42.000
122.000
56.000
33.500
M20 x 1.5
19.000
41.000
41.000
30.000
30.000
0.711
PO-GA-M24 x 2 KC5035 Comp...
125
48.000
48.000
147.000
51.000
39.000
M24 x 2
22.000
55.000
55.000
32.000
36.000
1.650
PO-GA-M27 x 2 KY5036 Comp...
125
48.000
48.000
147.000
51.000
39.000
M27 x 2
24.000
55.000
55.000
32.000
41.000
1.660
PO-GA-M36 x 2 KYXXX Compe...
160 / 200
95.000
50.000
251.000
110.000
80.000
M36 x 2
32.000
75.000
55.000
50.000
55.000
5.400
PO-GA-M42 x 2 KYXXX Compe...
250
101.000
88.000
271.000
120.000
90.000
M42 x 2
36.000
90.000
65.000
60.000
65.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表