目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-1 - Ringed lead bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-1 Ringed lead bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1/ebu_1.prj},{NB=EBU-1- 20 x 22 28Cementato, temperato, rettificato},{TYP=EBU-1},{D1=20},{D2=28},{L=22},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=6},{D2A=28,30},{LX=22,26,36,46,56,66,76,86,96,106,116,126},{Z=1.000},{R=1.500},{ZZ=2.000},{KS=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
D3
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
K
[mm]
EBU-1- 12 x 22
EBU-1
12
22
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 14 x 22
EBU-1
14
24
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 22
EBU-1
16
26
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 22
EBU-1
18
30
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 20 x 22
EBU-1
20
32
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 25 x 26
EBU-1
25
38
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 32 x 26
EBU-1
32
45
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 40 x 36
EBU-1
40
52
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
8
EBU-1- 50 x 76
EBU-1
50
65
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
10
EBU-1- 60 x 96
EBU-1
60
84
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表