目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2 - Piercable nitided cylindrical head ejector pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2 Piercable nitrided cylindrical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2/ees2_.prj},{NB=EES-2 16 x 100},{IDNR=},{TYP=EES-2},{D1=16},{D2=22},{K=7},{L=100},{ESECUZIONE=Rettificato, lappato},{MATERIALE=34 Cr Al Ni 7},{DUREZZAS=1000-1100 Vickers},{DUREZZAT=45+-5 HRC},{TRAZIONE=1000/1100},{LX=100,125,160,200,250,315,400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZAS
Hardness surface
ⁿ/ₐ
DUREZZAT
Hardness head
ⁿ/ₐ
TRAZIONE
Resistance to tensile stress
[N/mm²]
EES-2 10 x 100
EES-2
10
16
5
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 12 x 100
EES-2
12
18
7
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 14 x 100
EES-2
14
22
7
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 16 x 100
EES-2
16
22
7
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 18 x 100
EES-2
18
24
7
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 20 x 100
EES-2
20
26
8
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 25 x 160
EES-2
25
32
10
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
EES-2 32 x 200
EES-2
32
40
10
Rettificato, lappato
34 Cr Al Ni 7
1000-1100 Vickers
45+-5 HRC
1000/1100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表