目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-4 - Nitrided ejector sleeve
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4 Nitrided ejector sleeve
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4/ees_4a.prj},{NB=EES-4- 5 x 75-10},{IDNR=MIN},{TYP=EES-4},{D1=5.0},{D2=10},{D3=16},{K=5},{B=5.3},{X=45},{R=0.5},{LX=75,100,125,150,160,175,200,225,250,275,300,350,400,450,500,550,600,650,700,750,800},{L=75},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Superficie >=950 Vickers-HV 0,3 / Testa 45 +- 5 HRC},{TRAZIONE=1300/1450},{RINVENIMENTO=500-550}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
B
[mm]
X
[mm]
R
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
TRAZIONE
Resistance to tempering
[N/mm²]
RINVENIMENTO
Resistance to tensile stress
[°C]
EES-4- 2 x 75
EES-4
2.0
4
8
3
2.3
35
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 2 x 75
EES-4
2.0
5
10
3
2.3
35
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 2.2 x 75
EES-4
2.2
4
8
3
2.5
35
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 2.5 x 75
EES-4
2.5
5
10
3
2.8
35
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 3 x 75
EES-4
3.0
5
10
3
3.3
45
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 3 x 75
EES-4
3.0
6
12
5
3.3
45
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 3.2 x 75
EES-4
3.2
5
10
3
3.5
45
0.3
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 3.5 x 75
EES-4
3.5
6
12
5
3.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 4 x 75
EES-4
4.0
6
12
5
4.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 4 x 75
EES-4
4.0
8
14
5
4.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 4.2 x 75
EES-4
4.2
8
14
5
4.5
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 4.5 x 75
EES-4
4.5
8
14
5
4.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5 x 75
EES-4
5.0
8
14
5
5.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5 x 75
EES-4
5.0
10
16
5
5.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5 x 75
EES-4
5.0
12
20
7
5.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5.2 x 75
EES-4
5.2
8
14
5
5.5
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5.5 x 75
EES-4
5.5
10
16
5
5.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 5.5 x 75
EES-4
5.5
12
20
7
5.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 6 x 75
EES-4
6.0
10
16
5
6.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 6 x 75
EES-4
6.0
12
20
7
6.3
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 6.2 x 75
EES-4
6.2
10
16
5
6.5
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 6.5 x 75
EES-4
6.5
10
16
5
6.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 6.5 x 75
EES-4
6.5
12
20
7
6.8
45
0.5
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 8 x 75
EES-4
8.0
12
20
7
8.3
45
0.7
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
EES-4- 8.2 x 75
EES-4
8.2
12
20
7
8.5
45
0.7
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface >=950 Vickers-HV ...
1300/1450
500-550
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表