目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EMR-B - Recycling marks-Model for front fixing
Pedrotti
Normalised
Standard elements for injection and die casting molds
EMR-B Recycling marks-Model for front fixing
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/emr_b/emrb.prj},{NB=EMR-B - 12},{IDNR=MIN},{TYP=EMR-B},{D1=12},{D2=M6},{L=14},{L1=4},{L2=7},{MATERIALE=UNI X 41 Cr 13 KU},{DUREZZA=50-55 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EMR-B - 10
EMR-B
10
M6
12
5
7
UNI X 41 Cr 13 KU
50-55 HRC
EMR-B - 12
EMR-B
12
M6
14
4
7
UNI X 41 Cr 13 KU
50-55 HRC
EMR-B - 16
EMR-B
16
M6
14
6
7
UNI X 41 Cr 13 KU
50-55 HRC
EMR-B - 20
EMR-B
20
M6
16
6
7
UNI X 41 Cr 13 KU
50-55 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表