目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
GL-BG - Self lubricating L-Guide
Pedrotti
Normalised
Standard elements for injection and die casting molds
GL-BG Self lubricating L-Guide
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/gl_bg/gl_bg.prj},{NB=GL-BG- 20x80},{TYP=GL-BG},{A=20},{C=19},{W1=8},{W2=20},{Y1=12.0},{K=5},{T1=9,5},{T2=6.8},{H=5},{D=6},{D1=7},{D2=6.6},{D3=11},{B=80},{BX=80,100,125},{G=3},{MATERIALE=CuZn24Al6},{DUREZZA=> 180 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
A
Length
[mm]
C
Height
[mm]
W1
Length
[mm]
W2
Length
[mm]
Y1
Length
[mm]
K
Height
[mm]
T1
Length
[mm]
T2
Length
[mm]
H
Length
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
W3
Length
[mm]
W4
Length
[mm]
W5
Length
[mm]
G
Diameter
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
GL-BG- 16x50
GL-BG
16
11
8
18
9.5
5
-
5.7
4
5
-
5.5
10
-
32
42
2
CuZn24Al6
> 180 HB
GL-BG- 20x80
GL-BG
20
19
8
20
12.0
5
9,5
6.8
5
6
7
6.6
11
-
60
72
3
CuZn24Al6
> 180 HB
GL-BG- 25x100
GL-BG
25
31
10
25
15.5
6
19
9.0
6
8
9
9.0
15
-
75
90
3
CuZn24Al6
> 180 HB
GL-BG- 30x125
GL-BG
30
49
15
35
18.0
7
34
11.0
8
10
12
11.0
18
-
90
110
3
CuZn24Al6
> 180 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表