目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
D - Spacer and small tables
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/d.prj},{NB=D 396x496-77-Acciaio 1.1730 Rettificata Yes},{IDNR=},{TYP=396x496},{S=77},{SX=77,97,117},{MATX='Acciaio 1.1730','Acciaio 1.1730'},{MAT=Acciaio 1.1730},{PRA=2},{FT= Rettificata},{A=496},{B=336},{C=48},{D=274},{E=17},{F=150},{FX=150.000},{SM=2.0},{N=4},{IVAD=-},{IVADX=0},{TIP=22},{XL=-},{XLX=0.000},{XP=-},{XPX=0.000},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
ø
[mm]
F
[mm]
SM
[mm]
IVAD
[mm]
XL
[mm]
XP
[mm]
D 156x156-57
156x156
Grinded
156
76
28
82
11
-
2.0
-
-
-
D 156x196-57
156x196
Grinded
196
116
28
82
11
-
2.0
-
-
-
D 156x246-57
156x246
Grinded
246
166
28
82
11
-
2.0
-
-
-
D 156x296-57
156x296
Grinded
296
216
28
82
11
-
2.3
-
-
-
D 156x346-57
156x346
Grinded
346
266
28
82
11
-
2.3
-
-
-
D 196x196-57
196x196
Grinded
196
116
28
122
11
-
2.0
-
-
-
D 196x246-57
196x246
Grinded
246
166
28
122
11
-
2.0
-
-
-
D 196x296-57
196x296
Grinded
296
216
28
122
11
-
2.0
-
-
-
D 196x346-57
196x346
Grinded
346
266
28
122
11
-
2.0
-
-
-
D 196x396-57
196x396
Grinded
396
286
36
104
13
-
2.3
-
-
-
D 196x446-57
196x446
Grinded
446
336
36
104
13
130
2.3
-
-
-
D 246x246-57
246x246
Grinded
246
136
36
154
13
-
2.0
-
-
-
D 246x296-57
246x296
Grinded
296
186
36
154
13
-
2.0
-
-
-
D 246x346-57
246x346
Grinded
346
236
36
154
13
-
2.0
-
-
-
D 246x396-57
246x396
Grinded
396
286
36
154
13
-
2.0
-
-
-
D 246x446-57
246x446
Grinded
446
336
36
154
13
130
2.3
-
-
-
D 246x496-57
246x496
Grinded
496
386
36
154
13
150
2.3
-
-
-
D 296x296-57
296x296
Grinded
296
166
42
192
15
-
2.0
-
-
-
D 296x346-57
296x346
Grinded
346
216
42
192
15
-
2.0
-
-
-
D 296x396-57
296x396
Grinded
396
266
42
192
15
-
2.0
-
-
-
D 296x446-57
296x446
Grinded
446
316
42
192
15
130
2.0
-
-
-
D 296x496-57
296x496
Grinded
496
366
42
192
15
150
2.3
-
-
-
D 296x546-77
296x546
Grinded
546
416
42
192
15
150
2.3
-
-
-
D 346x346-77
346x346
Grinded
346
206
42
238
15
-
2.0
-
-
-
D 346x396-77
346x396
Grinded
396
256
42
238
15
-
2.0
-
-
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表