目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
TE-S - Spacer and small tables
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/te_s.prj},{NB=TE-S 296x496-16-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=296x496},{S1=22},{S2=16},{MAT=Acciaio 1.1730},{MATX='Acciaio 1.1730','Acciaio 1.1730','Acciaio 1.2085','Acciaio 1.2085'},{FT=Rettificata},{A=496},{B=456},{E=185},{F=150},{G=113},{X=406},{Y=150},{NF=6},{GG=113},{D1=14.1},{D2=23},{D3=9},{D4=14},{M=M8},{N=2},{SM=2.3},{NDM=8.000},{KDM=6.647},{T=7.10},{T1=9},{TIP=106},{L=25},{W=-},{WX=0.000},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
S2
Thickness
[mm]
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
G
[mm]
D1
ø
[mm]
D2
ø
[mm]
D3
ø
[mm]
M
ⁿ/ₐ
SM
[mm]
T
[mm]
W
ⁿ/ₐ
TE-S 156x156-12
156x156
12
Grinded
156
130
78
57
-
10.1
17
9
M8
2.0
5.05
-
TE-S 156x196-12
156x196
12
Grinded
196
170
78
57
-
10.1
17
9
M8
2.0
5.05
-
TE-S 156x246-12
156x246
12
Grinded
246
220
78
57
-
10.1
17
9
M8
2.0
5.05
-
TE-S 156x296-12
156x296
12
Grinded
296
270
78
57
57
10.1
17
9
M8
2.3
5.10
234
TE-S 156x346-12
156x346
12
Grinded
346
320
78
57
57
10.1
17
9
M8
2.3
5.10
284
TE-S 196x196-12
196x196
12
Grinded
196
170
116
94
60
10.1
17
9
M8
2.0
5.10
-
TE-S 196x246-12
196x246
12
Grinded
246
220
116
94
60
10.1
17
9
M8
2.0
5.10
-
TE-S 196x296-12
196x296
12
Grinded
296
270
116
94
60
10.1
17
9
M8
2.0
5.10
-
TE-S 196x346-12
196x346
12
Grinded
346
320
116
94
60
10.1
17
9
M8
2.0
5.10
-
TE-S 196x396-16
196x396
16
Grinded
396
364
100
72
36
12.1
19
9
M8
2.3
7.10
-
TE-S 196x446-16
196x446
16
Grinded
446
414
100
72
36
12.1
19
9
M8
2.3
7.10
-
TE-S 246x246-12
246x246
12
Grinded
246
214
148
120
84
12.1
19
9
M8
2.0
7.10
-
TE-S 246x296-12
246x296
12
Grinded
296
264
148
120
84
12.1
19
9
M8
2.0
7.10
-
TE-S 246x346-12
246x346
12
Grinded
346
314
148
120
84
12.1
19
9
M8
2.0
7.10
-
TE-S 246x396-12
246x396
12
Grinded
396
364
148
120
84
12.1
19
9
M8
2.0
7.10
-
TE-S 246x446-16
246x446
16
Grinded
446
414
148
120
84
12.1
19
9
M8
2.3
7.10
-
TE-S 246x496-16
246x496
16
Grinded
496
464
148
120
84
12.1
19
9
M8
2.3
7.10
-
TE-S 296x296-16
296x296
16
Grinded
296
256
186
150
113
14.1
23
9
M8
3.0
7.10
-
TE-S 296x346-16
296x346
16
Grinded
346
306
186
150
113
14.1
23
9
M8
3.0
7.10
-
TE-S 296x396-16
296x396
16
Grinded
396
356
186
150
113
14.1
23
9
M8
3.0
7.10
-
TE-S 296x446-16
296x446
16
Grinded
446
406
186
150
113
14.1
23
9
M8
3.0
7.10
-
TE-S 296x496-16
296x496
16
Grinded
496
456
185
150
113
14.1
23
9
M8
2.3
7.10
-
TE-S 296x546-22
296x546
22
Grinded
546
506
186
150
113
14.1
23
9
M8
2.3
7.10
-
TE-S 346x346-16
346x346
16
Grinded
346
306
234
198
161
14.1
23
11
M10
3.0
7.10
-
TE-S 346x396-16
346x396
16
Grinded
396
356
234
198
161
14.1
23
11
M10
3.0
7.10
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表