RL23-8-H-2000-IR/49/92/104 - Diffuse mode sensor
Pepperl+Fuchs
Photoelectric Sensors
Diffuse mode sensor
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/diffuse20mode20sensor/rl23-8-h-2000-ir2f492f922f104.prj},{NB=RL23-8-H-2000-IR/49/92/104},{MANUID=RL23-8-H-2000-IR/49/92/104},{AAC906005=2000},{BAC640005=200},{BAA038006=-20},{BAD823004=26.8},{BAA039006=60.00},{BAD856005=67.6},{BAD849004=91},{BAD900004=70.000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.170},{LENGTH=0.120},{WIDTH=0.097},{DEPTH=0.046},{PRODUCT_PICTURE=../../../_pool_/aa/37/c400185a_int.png},{DESCSHORT=Background suppression sensor RL23-8-H-2000-IR/49/92/104},{EAN=4050143014279},{MANUTYPEDESC=RL23-8-H-2000-IR/49/92/104},{BAD859008=Infrared light},{BAD915006=DC},{BAD950006=Glass},{BAD898005=NPN},{BAD840006=Block},{BAC461010=Plastic},{BAD722009=No},{BAD831010=Connector M12},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC906005
Max. range of light scanner
[mm]
BAC640005
Max. output current
[mA]
BAA038006
min. ambient temperature
[°C]
BAD859008
Type of light
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAD950006
Material of the optical surface
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD722009
suitable for safety functions
ⁿ/ₐ
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
RL23-8-H-2000-IR/49/92/10...
RL23-8-H-2000-IR/49/92/10...
Background suppression se...
4050143014279
RL23-8-H-2000-IR/49/92/10...
2000
200
-20
Infrared light
DC
26.8
Glass
NPN
Block
60.00
Plastic
67.6
91
70.000
No
Connector M12
1
VN
0.170
0.120
0.097
0.046
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表