SLC30-450/129/151 - Multiple-Beam Light Barriers
Pepperl+Fuchs
Photoelectric Sensors
Safety sensors
Safety Light Barriers
Multiple-Beam Light Barriers
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/safety20sensors/safety20light20barriers/multiple-beam20light20barriers/slc30-4502f1292f151.prj},{NB=SLC30-450/129/151},{MANUID=SLC30-450/129/151},{BAD912005=450},{BAA038006=0},{BAD894003=15000},{BAD823004=52},{BAA039006=55.00},{BAD856005=560},{BAD849004=55},{NOCUPEROU=1},{PRODUCT_PICTURE=../../../_pool_/24/6b/d410622a_int.png},{DESCSHORT=Safety light curtain SLC30-450/129/151},{MANUTYPEDESC=SLC30-450/129/151},{BAD805007=PNP},{BAD915006=DC},{COO=DE},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=SET},{CONTENTUNIT=SET},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=199744&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=199744&LanId=GER}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD912005
Protection field height
[mm]
BAA038006
min. ambient temperature
[°C]
BAD894003
Range of the protection field
[mm]
BAD805007
Design of output switching element OSSD
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAA039006
max. ambient temperature
[°C]
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
SLC30-450/129/151
SLC30-450/129/151
Safety light curtain SLC3...
SLC30-450/129/151
450
0
15000
PNP
DC
52
55.00
560
55
1
DE
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表