GL50-IR/32/40a/98a - Slot and Slot Grid Sensors
Pepperl+Fuchs
Photoelectric Sensors
Slot and Slot Grid Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/slot20and20slot20grid20sensors/gl50-ir2f322f40a2f98a.prj},{NB=GL50-IR/32/40a/98a},{MANUID=GL50-IR/32/40a/98a},{BAA038006=-20},{BAD823004=10},{BAD837003=55},{BAA039006=60.00},{BAD838003=50},{BAD856005=80},{BAD849004=70},{BAD900004=2000.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.140},{LENGTH=0.128},{WIDTH=0.126},{DEPTH=0.027},{PRODUCT_PICTURE=../../../_pool_/06/1f/d445684a_int.png},{DESCSHORT=Photoelectric slot sensor GL50-IR/32/40a/98a},{EAN=4050143021918},{MANUTYPEDESC=GL50-IR/32/40a/98a},{BAD859008=Infrared light},{BAD915006=DC},{BAD950006=Glass},{BAD898005=PNP},{BAD840006=Norm construction design},{BAC461010=Zink print cast},{BAD831010=Connector M8},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA038006
min. ambient temperature
[°C]
BAD859008
Type of light
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAD837003
Fork depth
[mm]
BAD950006
Material of the optical surface
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
BAD838003
Fork width
[mm]
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
GL50-IR/32/40a/98a
GL50-IR/32/40a/98a
Photoelectric slot sensor...
4050143021918
GL50-IR/32/40a/98a
-20
Infrared light
DC
10
55
Glass
PNP
Norm construction design
60.00
50
Zink print cast
80
70
2000.000
Connector M8
1
VN
0.140
0.128
0.126
0.027
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表