您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LB4005C2 - Analog output
Pepperl+Fuchs
Remote I/O Systems
LB (Zone 2, Class I/Div. 2)
Analog output
Powered by
CAD模型選擇
{pepperl_fuchs/remote20i2fo20systems/lb2028zone2022c20class20i2fdiv.20229/analog20output/lb4005c2.prj},{NB=LB4005C2},{MANUID=LB4005C2},{AAB968006=12.00000},{AAB834006=12.00000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.150},{LENGTH=0.125},{WIDTH=0.103},{DEPTH=0.035},{PRODUCT_PICTURE=../../../_pool_/57/ac/d438641a_int.png},{DESCSHORT=HART Output Isolator with Shutdown Input LB4005C2},{EAN=4050143074693},{MANUTYPEDESC=LB4005C2},{AAO382006=SIL 2},{BAD831010=Screw connection},{COO=SG},{CTC=8543 7090 990 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=254720&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=254720&LanId=GER}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB968006
min. rated supply voltage with DC
[V]
AAO382006
Functional safety (SIL)
ⁿ/ₐ
BAD831010
Design of electrical connection
ⁿ/ₐ
AAB834006
max. rated supply voltage with DC
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
LB4005C2
LB4005C2
HART Output Isolator with...
4050143074693
LB4005C2
12.00000
SIL 2
Screw connection
12.00000
1
SG
0.150
0.125
0.103
0.035
8543 7090 990 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表