目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe-Kabelverschraubung TRI stainless steel - Metrisch
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_tri_cleanplus.prj},{NB=PFLITSCH bg 220VA tri cp(12)},{A=M20x1,5},{ANDM=20},{P=1.500},{WERKSTOFF=1.4305-Edelstahl},{INFO=INFO PDF},{DICHT=12-9},{G=12.0},{DICHTMAX=14.000},{DICHTOI=14 -9},{C=27},{C2=21},{D=9.0},{E=12.3},{F=14.1},{K=M22x1.5},{SW1=19},{SW2=24},{E2=27.4},{VE=50},{C1=29},{KNDM=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
A
Connecting thread
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
C
Build height
[mm]
C2
Build height
[mm]
D
Connecting thread lenght
ⁿ/ₐ
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
E2
Diameter
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH bg 212VA tri cp
M12x1,5
bg 212VA tri cp
Stainless steel
19
15
7.0
6.0
8.2
M14x1.5
10
17
19.4
50
PFLITSCH bg 216VA tri cp
M16x1,5
bg 216VA tri cp
Stainless steel
21
18
9.0
9.3
11.2
M18x1.5
14
20
23.4
50
PFLITSCH bg 220VA tri cp
M20x1,5
bg 220VA tri cp
Stainless steel
27
21
9.0
12.3
14.1
M22x1.5
19
24
27.4
50
PFLITSCH bg 225VA15 tri c...
M25x1,5
bg 225VA15 tri cp
Stainless steel
27
23
10.0
17.3
20.2
M28x1.5
24
30
33.4
50
PFLITSCH bg 232VA21 tri c...
M32x1,5
bg 232VA21 tri cp
Stainless steel
27
24
12.0
21.3
26.0
M34x1.5
30
36
39.4
25
PFLITSCH bg 240VA26 tri c...
M40x1,5
bg 240VA26 tri cp
Stainless steel
32
28
22.5
28.5
33.0
M42x1.5
36
45
48.4
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表