1457393 - SAC-3P-100,0-PUR/0,5
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD模型選擇
{phoenix_contact/27/06/18/01/1457393.prj},{NB=1457393},{MANUID=1457393},{AAC029=-20},{AAP775=3},{BAE013=0.500},{AAI407=4.500},{BAD974=4.500},{BAD979=1.500},{AAO663=4046356617529},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1457393},{DESCSHORT=Cable reel},{DESCLONG=By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: black 1, black 2, green/yellow, cable length: 100 m},{MANUTYPEDESC=SAC-3P-100,0-PUR/0,5},{PREVIEW=../../../_pool_/3b/d4/29988_3000_int_04.png},{INTNO=4046356617529},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{AAP798=not available},{BAB392=EAC-RoHS},{AAK528=Polypropylene (PP)},{BAB378=black-gray RAL 7021}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAK528
material of the core insulation
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAK718
material of the sheath
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
BAE013
Nominal diameter of the cable
[mm^2]
AAI407
outer diameter
[mm]
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAD974
Outer diameter of the cable
[mm]
BAD979
Diameter of conductor
[mm]
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAE021
Material of the wire insulation
ⁿ/ₐ
BAE029
Material of the mantle
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1457393
1457393
Cable reel
By the meter, Cable reel,...
SAC-3P-100,0-PUR/0,5
4046356617529
Phoenix Contact GmbH & Co...
17
not available
EAC-RoHS
Polypropylene (PP)
black-gray RAL 7021
-20
PUR
3
0.500
4.500
No
4.500
1.500
not relevant
PP (polypropylene)
PUR
4046356617529
Cable reel
By the meter, Cable reel,...
SAC-3P-100,0-PUR/0,5
4063151
1
1
1
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表