您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3241054 - WP-G BRASS IP65 PG16
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Threaded joint for protective metallic hose (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/10/3241054.prj},{NB=3241054},{MANUID=3241054},{BAB146=30},{BAA997=7},{AAH506=-40},{AAH505=125},{AAG683=15.500},{BAB707=30},{AAM505=21},{AAI658=17},{AAH311=1},{AAO663=4046356712040},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=74122000},{AAO676=3241054},{DESCSHORT=Screw connection},{DESCLONG=Screw connection, material: Nickel-plated brass, degree of protection: IP65, color: silver, inner diameter: 16 mm},{MANUTYPEDESC=WP-G BRASS IP65 PG16},{PREVIEW=../../../_pool_/31/fc/90826_2000_int_04.png},{INTNO=4046356712040},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB888=Threaded joint},{BAF785=nickel-plated},{BAC461=brass nickel-plated},{BAF786=nickel-plated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAB146
overall length
[mm]
BAA997
Thread length
[mm]
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
BAF786
Type of surface
ⁿ/ₐ
BAH383
Type of design
ⁿ/ₐ
AAA052
thread form type
ⁿ/ₐ
AAL873
grounding connection present
ⁿ/ₐ
AAG683
nominal diameter
[mm]
BAB707
overall height
[mm]
BAG978
design
ⁿ/ₐ
AAM300
approved in combination with protective conduit CSA
ⁿ/ₐ
AAM302
approved in combination with protective conduit FI
ⁿ/ₐ
BAD022
Connector type
ⁿ/ₐ
AAM304
approved in combination with protective conduit UL
ⁿ/ₐ
AAM301
approved in combination with protective conduit DIN EN 61386-23-compliant
ⁿ/ₐ
AAM505
largest outer diameter of the hose
[mm]
AAI658
smallest inner diameter of the hose
[mm]
AAL443
revolving thread present
ⁿ/ₐ
AAL492
one-piece present
ⁿ/ₐ
AAK168
thread connection size
ⁿ/ₐ
AAH311
number of inlets
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241054
3241054
Screw connection
Screw connection, materia...
WP-G BRASS IP65 PG16
4046356712040
Phoenix Contact GmbH & Co...
7
Threaded joint
nickel-plated
brass nickel-plated
30
7
-40
125
nickel-plated
round
PG
No
15.500
30
Outer thread
No
No
thread
No
No
21
17
No
No
Pg16
1
4046356712040
Screw connection
Cable gland made from bra...
WP-G BRASS IP65 PG16
4063151
1
1
10
10
74122000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表