1641604 - HC-A3-STQ1,5-KML-G-PA
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Rectangular connectors (set)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/01/1641604.prj},{NB=1641604},{MANUID=1641604},{BAH005=230},{AAF726=10},{AAC820=-25},{AAC821=80},{BAA018=26.500},{BAF016=34},{BAA020=32.36},{BAB577=26.5},{BAC676=1.500},{AAB940=0.750},{BAC739=0.750},{AAB789=1.500},{AAT080=3},{BAA039=80},{AAB499=4},{AAP372=1},{AAO663=4017918890001},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1641604},{DESCSHORT=Connector},{DESCLONG=Connector, QUICKON connection, number of positions: 3+PE, 0.75 mm² ... 1.5 mm², external cable diameter: 6 mm ... 12 mm, QUICKON fast connection},{MANUTYPEDESC=HC-A3-STQ1,5-KML-G-PA},{PREVIEW=../../../_pool_/89/63/90647_2000_int_04.png},{INTNO=4017918890001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1641604
1641604
Connector
Connector, QUICKON connec...
HC-A3-STQ1,5-KML-G-PA
4017918890001
Phoenix Contact GmbH & Co...
3
230
10
not available
V0
-25
80
cULus Recognized, EAC, DN...
26.500
34
32.36
26.5
1.500
0.750
0.750
1.500
3
Longitudinal strap
IP65
Pin
Copper alloy
80
Ag
3
4
III
Yes
QUICKON fast connection
No
Not applicable
No
PA
not relevant
No
1
straight
without
4017918890001
Connector
HEAVYCON QUICKON coupling...
HC-A3-STQ1,5-KML-G-PA
4063151
1
1
1
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表