您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1346523 - HC-D25-HCWS-PL-BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Cover for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/08/1346523.prj},{NB=1346523},{MANUID=1346523},{BAA018=81.500},{BAA039=125},{AAO663=4063151659479},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=1346523},{DESCSHORT=Protective cover},{DESCLONG=Protective cover D25, with single locking latch, protective cover material: PC, height: 15.5 mm, seal: no},{MANUTYPEDESC=HC-D25-HCWS-PL-BK},{PREVIEW=../../../_pool_/73/50/158275_1000_int_04.png},{INTNO=4063151659479},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=not available},{BAC140=V0},{BAB392=EAC, DNV},{BAA351=Black},{AAB373=Longitudinal strap},{AAC108=IP66},{AAS461=D25},{AAB515=No},{AAS475=No},{AAB396=not relevant},{BAD449=Yes},{BAC461=PC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS461
Size
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAS475
Captivity element present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1346523
1346523
Protective cover
Protective cover D25, wit...
HC-D25-HCWS-PL-BK
4063151659479
Phoenix Contact GmbH & Co...
3
not available
V0
EAC, DNV
Black
81.500
Longitudinal strap
IP66
125
D25
No
No
not relevant
Yes
PC
4063151659479
Protective cover
Protective cover D25, wit...
HC-D25-HCWS-PL-BK
4063151
1
1
1
1
85389099
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表