1441095 - PROT-M 8 MS-PA-CHAIN-EYE
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Cover for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/08/1441095.prj},{NB=1441095},{MANUID=1441095},{BAA039=85},{AAO663=4046356501477},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39235090},{AAO676=1441095},{DESCSHORT=Sealing cap},{DESCLONG=M8 sealing cap made of plastic with fixing band, for free M8 sockets, with 11.5 mm fastening eye},{MANUTYPEDESC=PROT-M 8 MS-PA-CHAIN-EYE},{PREVIEW=../../../_pool_/b8/be/47093_2000_int_04.png},{INTNO=4046356501477},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=42},{AAP798=not available},{BAC140=V0},{BAB392=EAC},{AAB373=not available},{AAC108=IP65},{AAB515=No},{AAS475=No},{AAB396=not relevant},{BAD449=No},{AAW338=Sealing cap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAB515
seal present
ⁿ/ₐ
AAS475
Captivity element present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1441095
1441095
Sealing cap
M8 sealing cap made of pl...
PROT-M 8 MS-PA-CHAIN-EYE
4046356501477
Phoenix Contact GmbH & Co...
42
not available
V0
EAC
not available
IP65
85
No
No
not relevant
No
4046356501477
Sealing cap
M8 sealing cap made of pl...
PROT-M 8 MS-PA-CHAIN-EYE
4063151
1
1
10
10
39235090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表