1689051 - VS-09-BU-DSUB/CAN
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Module for industrial connectors (power/signals)
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/17/1689051.prj},{NB=1689051},{MANUID=1689051},{BAF016=24},{BAA020=59.800},{AAF040=0.012},{BAB577=104.650},{AAS476=0},{AAO663=4017918876814},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{AAO676=1689051},{DESCSHORT=D-SUB contact insert},{DESCLONG=D-SUB contact insert, design: D-SUB 15, degree of protection: IP20, Bus, connection method: Screw connection},{MANUTYPEDESC=VS-09-BU-DSUB/CAN},{PREVIEW=../../../_pool_/9b/ba/82276_2000_int_04.png},{INTNO=4017918876814},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{AAP798=not available},{BAC140=V0},{BAB392=EAC},{AAB754=Socket},{AAC207=Copper},{AAC202=Tin},{AAB755=Yes},{AAC036=No},{AAC049=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAM483
material of contact insert
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1689051
1689051
D-SUB contact insert
D-SUB contact insert, des...
VS-09-BU-DSUB/CAN
4017918876814
Phoenix Contact GmbH & Co...
17
24
59.800
not available
V0
EAC
0.012
104.650
Socket
Copper
Tin
Yes
0
No
No
Plastic
Yes
4017918876814
D-SUB contact insert
D-SUB CAN-BUS contact ins...
VS-09-BU-DSUB/CAN
4063151
1
1
10
10
85369010
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表