1414692 - QPD W 2PE1,5 M20 FC BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/02/1414692.prj},{NB=1414692},{MANUID=1414692},{BAH005=690},{AAF726=15},{BAA018=45.500},{BAF016=25},{BAA020=25},{AAF040=0.019},{AAT080=3},{AAB499=6},{AAB525=0.003},{AAI160=1.500},{AAI159=1.500},{AAI222=1},{AAI476=100},{AAO663=4055626031453},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1414692},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, QUICKON connection, number of positions: 2+PE, 0.5 mm² ... 1.5 mm², 690 V, 15 A, black, without QUICKON nut, assembly thread: M20, Spade connection (For slip-on sleeves according to DIN 46247-2), 1.5 mm²},{MANUTYPEDESC=QPD W 2PE1,5 M20 FC BK},{PREVIEW=../../../_pool_/cb/a1/71822_2000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAB888
Design
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAO333
connection type of process connection
ⁿ/ₐ
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAC195
interlockable
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAK274
color of the separate adapter piece
ⁿ/ₐ
AAI160
connection cross section (fine-strand)
[mm^2]
AAI159
connection cross section (solid-core)
[mm^2]
AAI222
number of connections per pole
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAK169
thread connection size
ⁿ/ₐ
AAK383
pole codification
ⁿ/ₐ
AAI476
max. resistance to a continuous temperature
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1414692
1414692
Panel feed-through
Panel feed-through, QUICK...
QPD W 2PE1,5 M20 FC BK
4055626031453
Phoenix Contact GmbH & Co...
3
IP66
690
15
not available
cULus Listed, EAC, VDE Ze...
45.500
25
25
0.019
3
Black
Cu
No
3
6
connector
PA
IDC connection
0.003
Yes
Yes
Black
not relevant
1.500
1.500
1
Silver-plated
M20
1, 2, PE
100
4055626031453
Panel feed-through
Panel feed-through, QUICK...
QPD W 2PE1,5 M20 FC BK
4063151
1
1
1
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表