1406370 - QPD H 4PE2,5 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Compact distributor for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/03/1406370.prj},{NB=1406370},{MANUID=1406370},{BAH005=690},{AAF726=20},{BAA018=132.600},{BAF016=35},{BAA020=71},{AAF040=0.237},{AAT080=5},{BAA295=3},{AAB499=6},{AAP608=3},{AAP506=1},{AAB525=0.003},{AAI476=100},{AAO663=4046356776189},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1406370},{DESCSHORT=H distributor},{DESCLONG=H distributor, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, without QUICKON nut},{MANUTYPEDESC=QPD H 4PE2,5 BK},{PREVIEW=../../../_pool_/14/35/58266_2000_int_04.png},{INTNO=4046356776189},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP66},{AAP798=not available}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAC461
material of housing
ⁿ/ₐ
AAP608
Number of outputs
ⁿ/ₐ
AAP506
Number of inputs
ⁿ/ₐ
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAC195
interlockable
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAI476
max. resistance to a continuous temperature
[°C]
AAK380
phase pickup
ⁿ/ₐ
AAK189
type of integrated switching
ⁿ/ₐ
AAK195
type of distributor
ⁿ/ₐ
AAL381
mounting possibility present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1406370
1406370
H distributor
H distributor, QUICKON co...
QPD H 4PE2,5 BK
4046356776189
Phoenix Contact GmbH & Co...
3
IP66
690
20
not available
cULus Listed, EAC, VDE Ze...
132.600
35
71
0.237
5
Cu
3
6
PA
3
1
0.003
Yes
No
Black
Silver-plated
100
selectable
Without
H distributor
Yes
4046356776189
H distributor
QUICKON H-distributor, bl...
QPD H 4PE2,5 BK
4063151
1
1
1
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表