您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1408722 - QPD 5P/ 5,0-PVC/5P 5X2,5 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Patch cord for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/04/1408722.prj},{NB=1408722},{MANUID=1408722},{BAH005=690},{AAF726=20},{AAT080=5},{BAA295=3},{AAB499=0.690},{BAC732=9},{BAB146=5.180},{BAE013=2.500},{AAB525=0.004},{AAG172=16},{AAI687=50},{AAI647=100},{AAO663=4046356827201},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1408722},{DESCSHORT=Connecting cable},{DESCLONG=Connecting cable, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, external cable diameter: 9 mm ... 16 mm, QUICKON fast connection, cable length: 5 m},{MANUTYPEDESC=QPD 5P/ 5,0-PVC/5P 5X2,5 BK},{PREVIEW=../../../_pool_/4d/7e/64749_2000_int_04.png},{INTNO=4046356827201}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAC732
Min. cable diameter
[mm]
AAK322
cable type
ⁿ/ₐ
BAB146
overall length
[mm]
BAB378
Color of coat
ⁿ/ₐ
BAE013
Nominal diameter of the cable
[mm^2]
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAG172
max. cable diameter
[mm]
AAC195
interlockable
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAI687
max. permanent temperature-resistance of the cable
[°C]
AAI647
max. permanent temperature-resistance of the insulating piece
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1408722
1408722
Connecting cable
Connecting cable, QUICKON...
QPD 5P/ 5,0-PVC/5P 5X2,5 ...
4046356827201
Phoenix Contact GmbH & Co...
12
IP66
690
20
not available
EAC-RoHS, DNV GL
5
Black
3
0.690
9
not relevant
5.180
Black
2.500
0.004
16
Yes
Black
Silver-plated
50
100
4046356827201
Connecting cable
Pre-assembled QUICKON con...
QPD 5P/ 5,0-PVC/5P 5X2,5 ...
4063151
1
1
1
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表