VPMC E-J - Push-in fitting type
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
椭圆系列
VPMC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/oval_type/vpmc/vpmc_e_j_asmtab.prj},{NB=VPMC8x30-4EN-3J},{PROJECT=Push-in fitting type},{TYPE=VPMC},{PTC=E},{PD=8x30},{ST=4},{PJC=3J},{PCC=M6},{PMS=N},{HA=VPMC-M6-4-3J},{PS=VP8x30E_-M6},{L1=41.100},{L2=11.000},{L=52.100},{PPATH=../vpa/parts/oval_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Holder Type
ⁿ/ₐ
PTC
Pad type code
ⁿ/ₐ
PD
Pad dia.
[mm]
ST
Stroke
ⁿ/ₐ
PJC
Port size and joint code
ⁿ/ₐ
PCC
Pad connection code
ⁿ/ₐ
VPMC2x4-4EN-180J
VPMC2x4-4EN-180J
VPMC
E
2x4
4
180J
M6
VPMC3.5x7-4EN-180J
VPMC3.5x7-4EN-180J
VPMC
E
3.5x7
4
180J
M6
VPMC4x10-4EN-180J
VPMC4x10-4EN-180J
VPMC
E
4x10
4
180J
M6
VPMC4x20-4EN-180J
VPMC4x20-4EN-180J
VPMC
E
4x20
4
180J
M6
VPMC4x30-4EN-180J
VPMC4x30-4EN-180J
VPMC
E
4x30
4
180J
M6
VPMC5x10-4EN-180J
VPMC5x10-4EN-180J
VPMC
E
5x10
4
180J
M6
VPMC5x20-4EN-180J
VPMC5x20-4EN-180J
VPMC
E
5x20
4
180J
M6
VPMC5x30-4EN-180J
VPMC5x30-4EN-180J
VPMC
E
5x30
4
180J
M6
VPMC6x10-4EN-180J
VPMC6x10-4EN-180J
VPMC
E
6x10
4
180J
M6
VPMC6x20-4EN-180J
VPMC6x20-4EN-180J
VPMC
E
6x20
4
180J
M6
VPMC6x30-4EN-180J
VPMC6x30-4EN-180J
VPMC
E
6x30
4
180J
M6
VPMC8x20-4EN-180J
VPMC8x20-4EN-180J
VPMC
E
8x20
4
180J
M6
VPMC8x30-4EN-180J
VPMC8x30-4EN-180J
VPMC
E
8x30
4
180J
M6
VPMC2x4-4EN-2J
VPMC2x4-4EN-2J
VPMC
E
2x4
4
2J
M6
VPMC3.5x7-4EN-2J
VPMC3.5x7-4EN-2J
VPMC
E
3.5x7
4
2J
M6
VPMC4x10-4EN-2J
VPMC4x10-4EN-2J
VPMC
E
4x10
4
2J
M6
VPMC4x20-4EN-2J
VPMC4x20-4EN-2J
VPMC
E
4x20
4
2J
M6
VPMC4x30-4EN-2J
VPMC4x30-4EN-2J
VPMC
E
4x30
4
2J
M6
VPMC5x10-4EN-2J
VPMC5x10-4EN-2J
VPMC
E
5x10
4
2J
M6
VPMC5x20-4EN-2J
VPMC5x20-4EN-2J
VPMC
E
5x20
4
2J
M6
VPMC5x30-4EN-2J
VPMC5x30-4EN-2J
VPMC
E
5x30
4
2J
M6
VPMC6x10-4EN-2J
VPMC6x10-4EN-2J
VPMC
E
6x10
4
2J
M6
VPMC6x20-4EN-2J
VPMC6x20-4EN-2J
VPMC
E
6x20
4
2J
M6
VPMC6x30-4EN-2J
VPMC6x30-4EN-2J
VPMC
E
6x30
4
2J
M6
VPMC8x20-4EN-2J
VPMC8x20-4EN-2J
VPMC
E
8x20
4
2J
M6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表