目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCFA - Multi-mount cylinders
PISCO Korea
Drive Equipment
Air Cylinders
Compact Cylinders
Multi-Mount Cylinders
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/compact_cylinders/multi_mount_cylinders/mcfa_asmtab.prj},{NB=PCFA-11-16-5(0)},{IDNR=MIN},{MODEL=PCFA},{ST=5-30},{STYLE=11},{TUBE=16},{STROKE=5},{POS=0},{MG=},{KROT=},{SWITCH=},{NSW=},{A=11.0},{A1=12.5},{B=20},{B1=8.0},{C=32},{C1=9.2},{D=6},{E=7},{F=8},{FL=13},{FK=13},{FY=28.0},{H1=4.0},{J=14},{K=25},{KI=M5 x 0.8},{L=5},{MM=M5 x 0.8},{NA=6},{NB1=18},{NN=M4 x 0.7 x 6 depth},{P=4.5},{Q=4.0},{QA=2.0},{R=12},{SA=7.5},{T=7.6 x 6.5 depth},{U=12.5},{W=16},{Y=15.5},{PPATH=mcfa/mcfa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
ⁿ/ₐ
ST
Stroke range
[mm]
TUBE
Tube I.D.
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
E
[mm]
F
[mm]
FL
[mm]
FK
[mm]
FY
[mm]
GA
[mm]
GB
[mm]
H
[mm]
H1
[mm]
J
[mm]
K
[mm]
KI
ⁿ/ₐ
L
[mm]
MM
ⁿ/ₐ
NA
[mm]
NB1
[mm]
NN
ⁿ/ₐ
P
[mm]
Q
[mm]
QA
[mm]
R
[mm]
SA
[mm]
T
[mm]
U
[mm]
W
[mm]
Y
[mm]
S
[mm]
Z
[mm]
PCFA-11-6-5
PCFA
5-30
6
7.0
0.0
13
5.5
22
6.4
3
7
8
9
11
20.5
15.0
10.0
13
1.8
10
17
M3 x 0.5
0
M3 x 0.5
6
14
M3 x 0.5 x 5 depth
3.2
0.0
0.0
7
6.0
6 x 4.8 depth
10.0
13
10.5
33
46.0
PCFA-11-10-5
PCFA
5-30
10
10.0
0.0
15
7.0
24
8.1
4
7
8
12
12
22.0
16.5
10.0
16
2.4
11
18
M4 x 0.7
0
M4 x 0.7
7
15
M3 x 0.5 x 5 depth
3.2
0.0
0.0
9
6.0
6 x 5 depth
10.5
16
11.5
36
52.0
PCFA-11-16-5
PCFA
5-30
16
11.0
12.5
20
8.0
32
9.2
6
7
8
13
13
28.0
14.5
11.5
16
4.0
14
25
M5 x 0.8
5
M5 x 0.8
6
18
M4 x 0.7 x 6 depth
4.5
4.0
2.0
12
7.5
7.6 x 6.5 depth
12.5
16
15.5
30
46.0
PCFA-11-20-5
PCFA
5-50
20
12.0
14.0
26
10.0
40
11.5
8
9
8
16
20
33.0
19.0
12.5
19
5.0
16
30
M6 x 1.0
6
M6 x 1.0
8
20
M5 x 0.8 x 8 depth
5.5
9.0
4.5
16
9.0
9.3 x 8 depth
13.5
19
19.5
36
55.0
PCFA-11-25-5
PCFA
5-50
25
15.5
18.0
32
13.0
50
15.0
10
10
10
20
22
43.5
21.5
13.0
23
5.0
20
38
M8 x 1.25
8
M8 x 1.25
10
28
M5 x 0.8 x 8 depth
5.5
9.0
4.5
20
9.0
9.3 x 9 depth
19.0
23
24.5
40
63.0
PCFA-11-32-5
PCFA
5-50
32
19.5
22.0
40
17.0
62
19.6
12
11
12
24
29
51.5
23.0
12.5
27
6.0
24
48
M10 x 1.25
10
M10 x 1.25
12
32
M6 x 1.0 x 9 depth
6.6
13.5
4.5
24
10.0
11 x 11.5 depth
21.0
27
30.5
42
69.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表