目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
Main Housing
PISCO Korea
Motion Equipment
Ball Screw Type
PHMS Series
Parts
Powered by
CAD模型選擇
{pisco_kr/motion_equipment/ball_screw_type/phms_series/parts/main_housing.prj},{NB=PHMS-50},{MODEL=PHMS},{BS=50},{L1=15.20},{L2=10.30},{B1=53.50},{B2=33.00},{T1=32.70},{T2=36.90},{D1=19.00},{D2=24.00},{C1=16.10},{BTC=22.00},{R1=7.00},{R2=MIN},{R3=8.00},{R3L=18.50},{TS1=17.10},{TS2=MIN},{BTR=MIN},{BRL=MIN},{SRH=MIN},{SRL=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
ⁿ/ₐ
BS
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
B1
ⁿ/ₐ
B2
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
C1
ⁿ/ₐ
BTC
ⁿ/ₐ
R1
ⁿ/ₐ
R2
ⁿ/ₐ
R3
ⁿ/ₐ
R3L
ⁿ/ₐ
TS1
ⁿ/ₐ
TS2
ⁿ/ₐ
BTR
ⁿ/ₐ
BRL
ⁿ/ₐ
SRH
ⁿ/ₐ
SRL
ⁿ/ₐ
PHMS-40
PHMS
40
10.80
9.20
41.50
26.60
28.90
29.70
15.00
19.00
16.40
18.40
6.00
3.50
13.50
11.00
PHMS-50
PHMS
50
15.20
10.30
53.50
33.00
32.70
36.90
19.00
24.00
16.10
22.00
7.00
8.00
18.50
17.10
PHMS-60
PHMS
60
9.20
16.30
61.40
38.00
38.20
40.20
19.00
24.00
21.00
25.50
8.00
7.00
17.50
17.20
PHMS-90
PHMS
90
20.80
9.20
90.00
56.00
49.40
57.50
25.00
32.00
26.00
36.70
9.00
4.00
21.00
18.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表