KNZ metal IP69K - Fitting
PMA
0 PMAFIX Pro
Metal thread fittings
Metric thread
KNZ straight strain relief Pflitsch
Powered by
CAD模型選擇
{pma/0_pmafixpro/anschlussarmaturen_metallgewinde/metrisch-gewinde/knz_gerade_zugentlastung_pflitsch/_knz-m638-p2_metal.prj},{NB=NKNZ-M323-P2-L},{IDNR=_KNZ-M323-P2-L_metal},{BLACK=NKNZ-M323-P2-L},{M=M32 x 1.5},{NW=23},{GL=15.0},{K=9.0 - 13.0},{L=83.0},{AD=43.0},{SW=34},{SW2=35},{E=37.0},{MAT=PA6 / Ms},{INFO=click here PDF document},{KD=13.0},{SW3=38},{SWL=12.0},{SWL3=14.500},{A2=40.5},{E3=40.5},{IDZ=26.0},{AZ=5.0},{E2=38.5},{SWL2=6.0},{SB=3.5},{L2=57.0},{ET=39.5},{RD=29.0},{LA=9.5},{VR=1.0},{GAD1=32.0},{GKD=30.2},{GF1=1.0},{PG=28.3},{GKD2=26.78},{DR=1.5},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
K
Clamping range
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
SW
Width across flats
[mm]
SW2
Width across flats 2
[mm]
E
Width across edge SW
[mm]
MAT
Plastic
ⁿ/ₐ
NKNZ-M120-P1
NKNZ-M120-P1
M12 x 1.5
10
5.0
4.0 - 6.5
53.5
25.0
20
17
22.0
PA6 / Ms
NKNZ-M120-P2
NKNZ-M120-P2
M12 x 1.5
10
5.0
5.0 - 8.0
53.5
25.0
20
17
22.0
PA6 / Ms
NKNZ-M120-P3
NKNZ-M120-P3
M12 x 1.5
10
5.0
6.5 - 9.5
53.5
25.0
20
17
22.0
PA6 / Ms
NKNZ-M160-P1
NKNZ-M160-P1
M16 x 1.5
10
6.0
4.0 - 6.5
54.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M160-P1-L
NKNZ-M160-P1-L
M16 x 1.5
10
15.0
4.0 - 6.5
63.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M160-P2
NKNZ-M160-P2
M16 x 1.5
10
6.0
5.0 - 8.0
54.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M160-P2-L
NKNZ-M160-P2-L
M16 x 1.5
10
15.0
5.0 - 8.0
63.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M160-P3
NKNZ-M160-P3
M16 x 1.5
10
6.0
6.5 - 9.5
54.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M160-P3-L
NKNZ-M160-P3-L
M16 x 1.5
10
15.0
6.5 - 9.5
63.5
25.0
20
18
22.0
PA6 / Ms
NKNZ-M202-P1
NKNZ-M202-P1
M20 x 1.5
12
6.5
4.0 - 6.5
60.5
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202-P1-L
NKNZ-M202-P1-L
M20 x 1.5
12
15.0
4.0 - 6.5
69.0
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202-P3
NKNZ-M202-P3
M20 x 1.5
12
6.5
6.5 - 9.5
60.5
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202-P3-L
NKNZ-M202-P3-L
M20 x 1.5
12
15.0
6.5 - 9.5
69.0
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202-P4
NKNZ-M202-P4
M20 x 1.5
12
6.5
7.0 - 10.5
60.5
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202-P4-L
NKNZ-M202-P4-L
M20 x 1.5
12
15.0
7.0 - 10.5
69.0
28.5
25
22
27.0
PA6 / Ms
NKNZ-M207-P3
NKNZ-M207-P3
M20 x 1.5
17
6.5
6.5 - 9.5
66.0
35.0
28
22
30.0
PA6 / Ms
NKNZ-M207-P3-L
NKNZ-M207-P3-L
M20 x 1.5
17
15.0
6.5 - 9.5
74.5
35.0
28
22
30.0
PA6 / Ms
NKNZ-M207-P4
NKNZ-M207-P4
M20 x 1.5
17
6.5
7.0 - 10.5
66.0
35.0
28
22
30.0
PA6 / Ms
NKNZ-M207-P4-L
NKNZ-M207-P4-L
M20 x 1.5
17
15.0
7.0 - 10.5
74.5
35.0
28
22
30.0
PA6 / Ms
NKNZ-M207-P5
NKNZ-M207-P5
M20 x 1.5
17
6.5
9.0 - 13.0
66.0
35.0
28
22
30.0
PA6 / Ms
NKNZ-M207-P5-L
NKNZ-M207-P5-L
M20 x 1.5
17
15.0
9.0 - 13.0
74.5
35.0
28
22
30.0
PA6 / Ms
NKNZ-M257-P4
NKNZ-M257-P4
M25 x 1.5
17
7.5
7.0 - 10.5
67.5
35.0
28
28
30.0
PA6 / Ms
NKNZ-M257-P5
NKNZ-M257-P5
M25 x 1.5
17
7.5
9.0 - 13.0
67.5
35.0
28
28
30.0
PA6 / Ms
NKNZ-M257-P5-L
NKNZ-M257-P5-L
M25 x 1.5
17
15.0
9.0 - 13.0
75.0
35.0
28
28
30.0
PA6 / Ms
NKNZ-M257-P6
NKNZ-M257-P6
M25 x 1.5
17
7.5
11.5 - 15.5
67.5
35.0
28
28
30.0
PA6 / Ms
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表