KNH2 IP69K - Sealing and locking element
PMA
0 PMAFIX Pro
Sealing and locking element
Powered by
CAD模型選擇
{pma/0_pmafixpro/dichtelement/_knh2-nw48.prj},{NB=KNH2-NW17},{IDNR=_KNH2-NW17},{BLACK=KNH2-NW17},{NW=17},{D=31.5},{L=38.5},{MAT=PA 6 / TPE-V},{INFO=click here PDF document},{SB=4.0},{ID=19.0},{IDZ=18.5},{ET=37.0},{RD=21.0},{PZ=4.5},{PS=5.5},{FB=2.0},{DN=29.0},{AD=28.0},{AD2=29.0},{ZB=13.0},{LS=5.0},{LAD2=24.0},{L2=2.5},{VR=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BLACK
Order no. black/dark grey
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
D
Outside Ø
[mm]
L
Length
[mm]
MAT
Plastic
ⁿ/ₐ
KNH2-NW10
KNH2-NW10
10
22.0
28.0
PA 6 / TPE-V
KNH2-NW12
KNH2-NW12
12
25.0
33.5
PA 6 / TPE-V
KNH2-NW17
KNH2-NW17
17
31.5
38.5
PA 6 / TPE-V
KNH2-NW23
KNH2-NW23
23
38.5
41.0
PA 6 / TPE-V
KNH2-NW29
KNH2-NW29
29
46.5
46.0
PA 6 / TPE-V
KNH2-NW36
KNH2-NW36
36
55.0
50.5
PA 6 / TPE-V
KNH2-NW48
KNH2-NW48
48
67.5
56.5
PA 6 / TPE-V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表