VOD IP66 - Fitting
PMA
1 PMAFIX
Polyamide thread fittings
Flange
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/flansch/_vod-p488gt.prj},{NB=_VOD-P213GT},{IDNR=_VOD-P213GT},{BLACK=BVOD-P213GT},{GREY=SVOD-P213GT},{NW=23},{AD=37.0},{L=43.5},{B=66.0},{H=70.0},{X=0},{X2=31.0},{X3=0},{X4=0},{Y=52.5},{S=for/fuer M6},{MAT=PA 6},{INFO=click here PDF document},{LB1=31.0},{LB2=0.0},{LB3=0.0},{SD=6.4},{SB=0.0},{FL=61.0},{DR=0.0},{LD=62.0},{FS=5},{DS=2},{FF=1},{DF=2},{A2=35.5},{RD=28.5},{HV=6.2},{I=12.1},{VR=1.0},{ET=37.0},{LA=23},{E=32.2},{GF3=0.5},{AR=0.0},{FB=65.0},{LBX2=0.0},{LBX3=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
AD
Module Ø
[mm]
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
X
Hole centre distance
[mm]
X2
Hole centre distance
[mm]
X3
Hole centre distance
[mm]
X4
Hole centre distance
[mm]
Y
Hole centre distance
[mm]
S
Mounting hole
ⁿ/ₐ
MAT
Plastic
ⁿ/ₐ
_VOD-P167GT
BVOD-P167GT
SVOD-P167GT
17
29.5
36.0
47.0
65.5
0
22.5
0
0
36.0
for/fuer M5
PA 6
_VOD-P213GT
BVOD-P213GT
SVOD-P213GT
23
37.0
43.5
66.0
70.0
0
31.0
0
0
52.5
for/fuer M6
PA 6
_VOD-P299GT
BVOD-P299GT
SVOD-P299GT
29
44.0
50.0
67.5
78.5
36.0
21.0
0
0
54.0
for/fuer M6
PA 6
_VOD-P366GT
BVOD-P366GT
SVOD-P366GT
36
53.5
66.0
86.0
103.0
30.0
29.0
0
0
73.5
for/fuer M6
PA 6
_VOD-P488GT
BVOD-P488GT
SVOD-P488GT
48
66.0
78.0
86.0
119.0
30.0
44.0
70.0
24.0
73.5
for/fuer M6
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表