VWV IP68 - Fitting
PMA
1 PMAFIX
Polyamide thread fittings
Metric thread
VW 90 elbow
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/vw_90_winkel/_vwv-m638.prj},{NB=_VWV-M202},{IDNR=_VWV-M202},{BLACK=BVWV-M202},{GREY=SVWV-M202},{M=M20 x 1.5},{NW=12},{GL=11},{L=38.5},{H=47.5},{AD=23.5},{FD=26.0},{ID=13.0},{MAT=PA 6},{INFO=click here PDF document},{DI=0.000},{GID=13.000},{A2=21.500},{GAD=20.000},{GKD=18.200},{RD=16.000},{HV=5.200},{I=7.600},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=2.000},{GF2=0.500},{LA=15.000},{E=19.200},{ET=27.000},{ADF=18.500},{SVNA1=27.0},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
H
Height
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
MAT
Plastic
ⁿ/ₐ
_VWV-M12M
BVWV-M12M
SVWV-M12M
M12 x 1.5
07
11
32.0
35.0
16.5
16.5
8.0
PA 6
_VWV-M120
BVWV-M120
SVWV-M120
M12 x 1.5
10
11
34.0
39.5
20.0
20.0
8.0
PA 6
_VWV-M160
BVWV-M160
SVWV-M160
M16 x 1.5
10
11
34.0
40.5
20.0
22.0
11.0
PA 6
_VWV-M162
BVWV-M162
SVWV-M162
M16 x 1.5
12
11
38.5
46.0
23.5
23.0
11.0
PA 6
_VWV-M200
BVWV-M200
SVWV-M200
M20 x 1.5
10
11
34.0
42.5
20.0
26.0
11.0
PA 6
_VWV-M202
BVWV-M202
SVWV-M202
M20 x 1.5
12
11
38.5
47.5
23.5
26.0
13.0
PA 6
_VWV-M207
BVWV-M207
SVWV-M207
M20 x 1.5
17
11
43.5
58.5
29.5
29.0
15.0
PA 6
_VWV-M253
BVWV-M253
SVWV-M253
M25 x 1.5
23
12
54.0
65.0
37.0
31.0
19.0
PA 6
_VWV-M329
BVWV-M329
SVWV-M329
M32 x 1.5
29
15
64.5
73.0
44.0
40.0
26.0
PA 6
_VWV-M406
BVWV-M406
SVWV-M406
M40 x 1.5
36
19
78.0
96.0
53.5
51.0
31.5
PA 6
_VWV-M508
BVWV-M508
SVWV-M508
M50 x 1.5
48
19
91.5
106.0
66.0
59.0
41.5
PA 6
_VWV-M638
BVWV-M638
SVWV-M638
M63 x 1.5
48
19
94.5
114.0
66.0
75.0
51.0
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表