目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13##.Ø.stroke.01## - Basic version "01"
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
1319 - 1320 - 1321
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/1319_1320_1321/versione_base_01_asmtab.prj},{NB=1319.63.0.01(0--0)},{DIA=63},{MIN=0},{COR=0},{V=MSC},{T=},{PP=0},{F=},{MC=},{F1=},{MCP=},{RFM=},{PCI=0},{SCI=},{SD=N},{ACS=},{UG=N},{G=36.000},{S=27.000},{XVMIN=73.000},{PPATH=versione_base_01_asmtpl.prj},{SQ=6.000},{RQ=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
CORC
Stroke standard/free
ⁿ/ₐ
1319.32.0.01
32
Standard
1319.40.0.01
40
Standard
1319.50.0.01
50
Standard
1319.63.0.01
63
Standard
1319.80.0.01
80
Standard
1319.100.0.01
100
Standard
1319.125.0.01
125
Standard
1319.160.0.01
160
Standard
1319.200.0.01
200
Standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表