目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ATR. TC - Parallel straight male adaptor (compact)
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_tc.prj},{NB=TC0418},{CODE=TC0418},{D=3.80},{F=G1/8},{I=6},{H=14},{L=23.0},{PBOX=100},{DX=3.8},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø D
[mm]
F
ⁿ/ₐ
I
[mm]
H
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TC04M5
TC04M5
2.5
M5x0.8
4
8
17.0
100
TC0418
TC0418
3.80
G1/8
6
14
23.0
100
TC06M5
TC06M5
4
M5x0.8
4
10
20.8
100
TC06M6
TC06M6
4
M6x1
4
10
20.8
100
TC0618
TC0618
3.80
G1/8
6
14
24.6
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表