目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
SMT0050-CKA - Keyed Anti-Backlash, Translating
POWER JACKS
Screw Jacks
S-Series High Performance Metric Machine Screw Jacks
50kN S-Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/s_series_hg_perf_metr_mach_scre_jack/50kn_s_ser_mac_screw_jacks/smt0050_cka_asmtab.prj},{NB=SMT0050-CKA1100-0100-EB00-0000},{CH=217.000},{BH=145.000},{POS=0},{VER=2},{VERS=14},{IDNR=},{PCODE1=SMT0050},{SJS=C Series},{ST=Machine Screw},{SC=Translating Screw},{C=50},{GBT=Cubic},{GBF1X=K},{GBF1=Anti-Rotation (Keyed)},{GBF2X=A},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{GRX= '1', '6:1', '2', '24:1'},{WST=Standard Material},{LSLX='1', '9mm - Right hand (Standard)', '2', '18mm - Right Hand', '3', '9mm - Left hand', '4', '18mm - Left Hand'},{GM=Base Flange},{DT=None, Standard Features (tapped holes on gearbox side if present)},{MFS=Not Applicable},{LS=None},{PLS=Standard Paint, Lubricant & Seals},{GR=1},{LSL=1},{WSE=0},{S=100},{SEF=E},{LSM=0},{LSC=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GM
Gearbox Mounting
ⁿ/ₐ
SMT0050-CKA1100-0100-EB00...
SMT0050-CKA1100-0100-EB00...
Base Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表