目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S360 - Nuts for T-slots (DIN 508 \ UNI 5531)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s360.prj},{NB=S360.16018},{COD=S360.16018},{M=16},{D=17.7},{A=28},{B=20},{C=10},{X=18},{W=60},{MAT=Steel class 8G.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
D
[mm]
A
[mm]
B
[mm]
C
[mm]
X
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S360.06008
S360.06008
6
5.7
13
10
6
8
9
Steel class 8G.
S360.08010
S360.08010
8
9.7
15
12
6
10
12
Steel class 8G.
S360.08012
S360.08012
8
11.7
18
14
7
12
22
Steel class 8G.
S360.10012
S360.10012
10
11.7
18
14
7
12
20
Steel class 8G.
S360.08014
S360.08014
8
13.7
22
16
8
14
41
Steel class 8G.
S360.10014
S360.10014
10
13.7
22
16
8
14
37
Steel class 8G.
S360.12014
S360.12014
12
13.7
22
16
8
14
35
Steel class 8G.
S360.08016
S360.08016
8
15.7
25
18
9
16
61
Steel class 8G.
S360.10016
S360.10016
10
15.7
25
18
9
16
59
Steel class 8G.
S360.12016
S360.12016
12
15.7
25
18
9
16
56
Steel class 8G.
S360.14016
S360.14016
14
15.7
25
18
9
16
52
Steel class 8G.
S360.08018
S360.08018
8
17.7
28
20
10
18
91
Steel class 8G.
S360.10018
S360.10018
10
17.7
28
20
10
18
87
Steel class 8G.
S360.12018
S360.12018
12
17.7
28
20
10
18
82
Steel class 8G.
S360.14018
S360.14018
14
17.7
28
20
10
18
70
Steel class 8G.
S360.16018
S360.16018
16
17.7
28
20
10
18
60
Steel class 8G.
S360.16020
S360.16020
16
19.7
32
24
12
20
110
Steel class 8G.
S360.18020
S360.18020
18
19.7
32
24
12
20
100
Steel class 8G.
S360.16022
S360.16022
16
21.7
35
28
14
22
176
Steel class 8G.
S360.18022
S360.18022
18
21.7
35
28
14
22
163
Steel class 8G.
S360.20022
S360.20022
20
21.7
35
28
14
22
155
Steel class 8G.
S360.16024
S360.16024
16
23.7
40
32
16
24
260
Steel class 8G.
S360.20024
S360.20024
20
23.7
40
32
16
24
235
Steel class 8G.
S360.22024
S360.22024
22
23.7
40
32
16
24
220
Steel class 8G.
S360.16028
S360.16028
16
27.7
44
35
18
28
383
Steel class 8G.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表