您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0190 - Spring plungers with internal hexagon
PlaSteel
Ranco
Standard Items for Die Sets
Spring plungers
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_die_sets/spring_plungers/r0190.prj},{NB=R0190-02-0009},{COD=R0190-02-0009},{TIPO=standard spring load},{D=M 20},{DX=20.000},{D1=10.000},{L=40.000},{L1=3.000},{L2=3.700},{S=7.000},{SW=6.000},{GR=65.0},{F1=52.0},{F2=125},{MAXC=+250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
D
ⁿ/ₐ
D1
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
S
[mm]
SW
[mm]
GR
Weight (gr)
[g]
F1
Spring load (N)
[N]
F2
Spring load (N)
[N]
MAXC
[°C]
R0190-02-0001
R0190-02-0001
standard spring load
M 3
1.000
12.000
0.500
0.400
1.000
0.700
0.4
2.0
4
+250
R0190-02-0002
R0190-02-0002
standard spring load
M 4
1.500
15.000
0.600
0.600
1.500
1.300
0.8
4.5
16
+250
R0190-02-0003
R0190-02-0003
standard spring load
M 5
2.400
18.000
0.800
1.200
2.300
1.500
1.6
6.0
19
+250
R0190-02-0004
R0190-02-0004
standard spring load
M 6
2.700
20.000
0.900
1.300
2.500
2.000
2.5
6.0
19
+250
R0190-02-0005
R0190-02-0005
standard spring load
M 8
3.500
22.000
1.400
1.500
3.000
2.500
6.0
10.0
39
+250
R0190-02-0006
R0190-02-0006
standard spring load
M 10
4.000
22.000
1.400
1.500
3.000
3.000
9.0
10.0
39
+250
R0190-02-0007
R0190-02-0007
standard spring load
M 12
6.000
28.000
2.000
2.700
4.000
4.000
16.0
12.0
53
+250
R0190-02-0008
R0190-02-0008
standard spring load
M 16
7.500
32.000
2.500
3.200
5.000
5.000
35.0
45.0
100
+250
R0190-02-0009
R0190-02-0009
standard spring load
M 20
10.000
40.000
3.000
3.700
7.000
6.000
65.0
52.0
125
+250
R0190-02-0010
R0190-02-0010
standard spring load
M 24
12.000
52.000
3.000
3.700
10.000
8.000
120.0
70.0
170
+250
R0190-02-0011
R0190-02-0011
increased spring load
M 5
2.400
18.000
0.800
1.200
2.300
1.500
1.3
11.0
40
+250
R0190-02-0012
R0190-02-0012
increased spring load
M 6
2.700
20.000
0.900
1.300
2.500
2.000
2.5
15.0
43
+250
R0190-02-0013
R0190-02-0013
increased spring load
M 8
3.500
22.000
1.400
1.500
3.000
2.500
6.0
20.0
75
+250
R0190-02-0014
R0190-02-0014
increased spring load
M 10
4.000
22.000
1.400
1.500
3.000
3.000
9.0
20.0
75
+250
R0190-02-0015
R0190-02-0015
increased spring load
M 12
6.000
28.000
2.000
2.700
4.000
4.000
16.0
45.0
120
+250
R0190-02-0016
R0190-02-0016
increased spring load
M 16
7.500
32.000
2.500
3.200
5.000
5.000
35.0
64.0
160
+250
R0190-02-0017
R0190-02-0017
increased spring load
M 20
10.000
40.000
3.000
3.700
7.000
6.000
65.0
75.0
195
+250
R0190-02-0018
R0190-02-0018
increased spring load
M 24
12.000
52.000
3.000
3.700
10.000
8.000
120.0
75.0
245
+250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
APS/A - Pressore a sfera e molla
GAMM
05.05.2022
R0165 - Grani 5923-913 - GR
PlaSteel
17.06.2021
W835 - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END BLACK-OXIDE STEEL
Boteco
17.11.2021
W834 - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END BLACK-OXIDE STEEL
Boteco
17.11.2021
R0210 - Inclined pin with collar, tight fit
PlaSteel
17.06.2021
BRSL - Smooth ball buschings
PlaSteel
17.06.2021
W834CIN - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END IN STAINLESS ST...
Boteco
17.11.2021
W838 - PLASTIC SPRING BALL PLUNGER WITH SLOTTED END AND PLASTIC BALL
Boteco
17.11.2021
05000128000 - Spring plunger with ball and hexagon socket
SToxxparts
31.05.2022
W836CIN - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END IN STAINLESS ST...
Boteco
17.11.2021
GN615 - Spring plungers with ball, with slot, Type KS, Steel, high spring l...
Berger Tools
04.04.2023
GN 616 - Stainless Steel-Spring plungers with steel bolt
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表