目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG106 b - Bronze sliding plate with graphite inserts ISO
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_106_b.prj},{NB=Pbg106.010010020},{CODE=Pbg106.010010020},{W=100},{L=100},{T=20},{W1=25},{W2=80},{W2X=80},{W3=-},{W3X=0},{L1=20},{L2=80},{T1=13},{D=20},{D1=13.5},{FORM=E},{HOLES=2},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code R.C.M.
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
VER
[mm]
PBG106. 50 x 80 x 20
Pbg106.005008020
50
80
20
25
-
-
20
60
13
20
13.5
D
2
1
PBG106. 80 x 80 x 20
Pbg106.008008020
80
80
20
25
60
-
20
60
13
20
13.5
E
2
1
PBG106. 100 x 80 x 20
Pbg106.010008020
100
80
20
25
80
-
20
60
13
20
13.5
E
2
1
PBG106. 125 x 80 x 20
Pbg106.012508020
125
80
20
25
105
-
20
60
13
20
13.5
E
2
1
PBG106. 250 x 80 x 20
Pbg106.025008020
250
80
20
30
130
230
20
60
13
20
13.5
F
6
1
PBG106. 315 x 80 x 20
Pbg106.031508020
315
80
20
31
163
295
20
60
13
20
13.5
F
6
1
PBG106. 50 x 100 x 20
Pbg106.005010020
50
100
20
25
-
-
20
80
13
20
13.5
D
2
1
PBG106. 80 x 100 x 20
Pbg106.008010020
80
100
20
25
60
-
20
80
13
20
13.5
E
2
1
PBG106. 100 x 100 x 20
Pbg106.010010020
100
100
20
25
80
-
20
80
13
20
13.5
E
2
1
PBG106. 250 x 100 x 20
Pbg106.025010020
250
100
20
30
130
230
20
80
13
20
13.5
F
6
1
PBG106. 315 x 100 x 20
Pbg106.031510020
315
100
20
31
163
295
20
80
13
20
13.5
F
6
1
PBG106. 50 x 125 x 20
Pbg106.005012520
50
125
20
25
-
-
20
105
13
20
13.5
D
2
1
PBG106. 80 x 125 x 20
Pbg106.008012520
80
125
20
25
60
-
20
105
13
20
13.5
E
2
1
PBG106. 250 x 125 x 20
Pbg106.025012520
250
125
20
30
130
230
20
105
13
20
13.5
F
6
1
PBG106. 315 x 125 x 20
Pbg106.031512520
315
125
20
31
163
295
20
105
13
20
13.5
F
6
1
PBG106. 50 x 160 x 20
Pbg106.005016020
50
160
20
25
-
-
20
140
13
20
13.5
D
2
2
PBG106. 250 x 160 x 20
Pbg106.025016020
250
160
20
30
130
230
20
140
13
20
13.5
F
6
1
PBG106. 315 x 160 x 20
Pbg106.031516020
315
160
20
31
163
295
20
140
13
20
13.5
F
6
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表