目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG110 b - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_110_b.prj},{NB=PBG110.025004008},{CODE=PBG110.025004008},{W=250},{L=40},{T=8},{W1=20},{W2=125},{W3=230},{W3X=230},{L1=20},{L2=-},{L2X=0},{L3=-},{L3X=0.0},{T1=4.5},{D=18},{D1=9.0},{FORM=G},{HOLES=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG110. 100 x 40 x 8
PBG110.010004008
100
40
8
20
80
-
20
-
-
4.5
18
9.0
F
2
PBG110. 160 x 40 x 8
PBG110.016004008
160
40
8
20
80
140
20
-
-
4.5
18
9.0
G
3
PBG110. 250 x 40 x 8
PBG110.025004008
250
40
8
20
125
230
20
-
-
4.5
18
9.0
G
3
PBG110. 250 x 80 x 12
PBG110.025008012
250
80
12
20
125
230
20
40
60
10.0
15
9.0
D
5
PBG110. 250 x 80 x 20
PBG110.025008020
250
80
20
20
125
230
20
40
60
14.0
20
13.5
D
5
PBG110. 250 x 100 x 16
PBG110.025010016
250
100
16
20
125
230
20
80
-
12.0
18
11.0
E
6
PBG110. 250 x 125 x 20
PBG110.025012520
250
125
20
20
125
230
20
105
-
14.0
20
13.5
E
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表