目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG121 - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_121.prj},{NB=PBG121.150015010},{CODE=PBG121.150015010},{W=1500},{L=150},{T=10},{W1=11},{W2=128},{W3=22},{SCREW=M6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code R.C.M.
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
SCREW
Screw
ⁿ/ₐ
PBG121. 300 x 50 x 10
PBG121.030005010
300
50
10
11
128
22
M6
PBG121. 600 x 50 x 10
PBG121.060005010
600
50
10
11
128
22
M6
PBG121. 1050 x 50 x 10
PBG121.105005010
1050
50
10
11
128
22
M6
PBG121. 1200 x 50 x 10
PBG121.120005010
1200
50
10
11
128
22
M6
PBG121. 1500 x 50 x 10
PBG121.150005010
1500
50
10
11
128
22
M6
PBG121. 300 x 80 x 10
PBG121.030008010
300
80
10
11
128
22
M6
PBG121. 600 x 80 x 10
PBG121.060008010
600
80
10
11
128
22
M6
PBG121. 1050 x 80 x 10
PBG121.105008010
1050
80
10
11
128
22
M6
PBG121. 1200 x 80 x 10
PBG121.120008010
1200
80
10
11
128
22
M6
PBG121. 1500 x 80 x 10
PBG121.150008010
1500
80
10
11
128
22
M6
PBG121. 300 x 100 x 10
PBG121.030010010
300
100
10
11
128
22
M6
PBG121. 600 x 100 x 10
PBG121.060010010
600
100
10
11
128
22
M6
PBG121. 1050 x 100 x 10
PBG121.105010010
1050
100
10
11
128
22
M6
PBG121. 1200 x 100 x 10
PBG121.120010010
1200
100
10
11
128
22
M6
PBG121. 1500 x 100 x 10
PBG121.150010010
1500
100
10
11
128
22
M6
PBG121. 300 x 150 x 10
PBG121.030015010
300
150
10
11
128
22
M6
PBG121. 600 x 150 x 10
PBG121.060015010
600
150
10
11
128
22
M6
PBG121. 1050 x 150 x 10
PBG121.105015010
1050
150
10
11
128
22
M6
PBG121. 1200 x 150 x 10
PBG121.120015010
1200
150
10
11
128
22
M6
PBG121. 1500 x 150 x 10
PBG121.150015010
1500
150
10
11
128
22
M6
PBG121. 300 x 50 x 20
PBG121.030005020
300
50
20
14
122
28
M8
PBG121. 600 x 50 x 20
PBG121.060005020
600
50
20
14
122
28
M8
PBG121. 1050 x 50 x 20
PBG121.105005020
1050
50
20
14
122
28
M8
PBG121. 1200 x 50 x 20
PBG121.120005020
1200
50
20
14
122
28
M8
PBG121. 1500 x 50 x 20
PBG121.150005020
1500
50
20
14
122
28
M8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表