目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG240 - Self-lubricating bronze sliding plate
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_240.prj},{NB=PBG240.038502515},{CODE=PBG240.038502515},{W=385},{L=25.3},{T=15.3},{W1=35},{W2=4},{W3=8},{L1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
PBG240. 75 x 15.3 x 10.3
PBG240.007501510
75
15.3
10.3
25
3
PBG240. 100 x 15.3 x 10.3
PBG240.010001510
100
15.3
10.3
25
3
PBG240. 125 x 15.3 x 10.3
PBG240.012501510
125
15.3
10.3
25
3
PBG240. 150 x 15.3 x 10.3
PBG240.015001510
150
15.3
10.3
25
3
6
6
PBG240. 175 x 15.3 x 10.3
PBG240.017501510
175
15.3
10.3
25
3
6
6
PBG240. 200 x 15.3 x 10.3
PBG240.020001510
200
15.3
10.3
25
3
6
6
PBG240. 225 x 15.3 x 10.3
PBG240.022501510
225
15.3
10.3
25
3
6
6
PBG240. 250 x 15.3 x 10.3
PBG240.025001510
250
15.3
10.3
25
3
6
6
PBG240. 275 x 15.3 x 10.3
PBG240.027501510
275
15.3
10.3
25
3
6
6
PBG240. 300 x 15.3 x 10.3
PBG240.030001510
300
15.3
10.3
25
3
6
6
PBG240. 105 x 25.3 x 15.3
PBG240.010502515
105
25.3
15.3
35
4
8
8
PBG240. 140 x 25.3 x 15.3
PBG240.014002515
140
25.3
15.3
35
4
8
8
PBG240. 175 x 25.3 x 15.3
PBG240.017502515
175
25.3
15.3
35
4
8
8
PBG240. 210 x 25.3 x 15.3
PBG240.021002515
210
25.3
15.3
35
4
8
8
PBG240. 245 x 25.3 x 15.3
PBG240.024502515
245
25.3
15.3
35
4
8
8
PBG240. 280 x 25.3 x 15.3
PBG240.028002515
280
25.3
15.3
35
4
8
8
PBG240. 315 x 25.3 x 15.3
PBG240.031502515
315
25.3
15.3
35
4
8
8
PBG240. 350 x 25.3 x 15.3
PBG240.035002515
350
25.3
15.3
35
4
8
8
PBG240. 385 x 25.3 x 15.3
PBG240.038502515
385
25.3
15.3
35
4
8
8
PBG240. 420 x 25.3 x 15.3
PBG240.042002515
420
25.3
15.3
35
4
8
8
PBG240. 455 x 25.3 x 15.3
PBG240.045502515
455
25.3
15.3
35
4
8
8
PBG240. 490 x 25.3 x 15.3
PBG240.049002515
490
25.3
15.3
35
4
8
8
PBG240. 135 x 35.3 x 25.3
PBG240.013503525
135
35.3
25.3
45
5
10
12
PBG240. 180 x 35.3 x 25.3
PBG240.018003525
180
35.3
25.3
45
5
10
12
PBG240. 225 x 35.3 x 25.3
PBG240.022503525
225
35.3
25.3
45
5
10
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表