目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG311 - Self-lubricating bronze sliding strips for movements lock
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_311.prj},{NB=PBG311.035006540},{CODE=PBG311.035006540},{W=350},{L=65},{T=40},{W1=20},{W2=125},{W3=225},{W3X=225},{W4=330},{W4X=330},{L1=30},{L2=48},{D=18},{FORM=C},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
ⁿ/ₐ
W4
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG311. 150 x 65 x 40
PBG311.015006540
150
65
40
20
130
-
-
30
48
18
A
2
PBG311. 200 x 65 x 40
PBG311.020006540
200
65
40
20
100
180
-
30
48
18
B
3
PBG311. 250 x 65 x 40
PBG311.025006540
250
65
40
20
125
230
-
30
48
18
B
3
PBG311. 300 x 65 x 40
PBG311.030006540
300
65
40
20
110
190
280
30
48
18
C
4
PBG311. 350 x 65 x 40
PBG311.035006540
350
65
40
20
125
225
330
30
48
18
C
4
PBG311. 150 x 65 x 65
PBG311.015006565
150
65
65
20
130
-
-
30
48
18
A
2
PBG311. 200 x 65 x 65
PBG311.020006565
200
65
65
20
100
180
-
30
48
18
B
3
PBG311. 250 x 65 x 65
PBG311.025006565
250
65
65
20
125
230
-
30
48
18
B
3
PBG311. 300 x 65 x 65
PBG311.030006565
300
65
65
20
110
190
280
30
48
18
C
4
PBG311. 350 x 65 x 65
PBG311.035006565
350
65
65
20
125
225
330
30
48
18
C
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RBG 101 - Rallla di appoggio in bronzo con inserti in graffite
RCM
27.11.2019
ST-SV - Screw clamp with screw
RCM
27.11.2019
UAA106 - Steel prismatic guide
RCM
27.11.2019
UBG103 - Bronze prismatic guide with graphite inserts
RCM
27.11.2019
TBG 110 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
27.11.2019
TBG 101 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
04.04.2022
UAA104 - Steel prismatic guide NAMS
RCM
27.11.2019
UBG110 - Bronze prismatic guide with graphite inserts
RCM
27.11.2019
UAA105 - Steel prismatic guide VDI 3357
RCM
04.04.2022
TBG 210 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
27.11.2019
VAA101 - Steel prismatic guide
RCM
27.11.2019
UBG101 - Bronze prismatic guide with graphite inserts
RCM
27.11.2019
BBG 201 - Bronze guide bush with graphite inserts
RCM
27.11.2019
VAA102 - Steel prismatic guide
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表