目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PS - Plate
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
ACCESSORIES
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/accessories/piastra.prj},{NB=39PAA100100A},{CODE=39PAA100100A},{CODENIT=04823},{A=100},{B=100},{C=20},{D=18},{D1=11},{E=74},{E1=74},{F=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Ø
[mm]
D1
Ø
[mm]
E
[mm]
E1
[mm]
F
[mm]
39PA040040A
39PA040040A
40
40
15
15
9
21
21
10
39PAB040040A
39PAB040040A
40
40
12
11
7
24
24
7
39PAA040040A
39PAA040040A
40
40
15
11
7
24
24
7
39PA056056A
39PA056056A
56
56
20
18
11
32
32
13
39PA060060A
39PA060060A
60
60
15
15
9
40
40
9
39PAA060060A
39PAA060060A
60
60
12
14
9
38
38
9
39PA070070A
39PA070070A
70
70
15
15
9
50
50
9
39PA071071A
39PA071071A
71
71
20
18
11
48
48
13
39PA080080A
39PA080080A
80
80
16
15
9
62
0
10
39PAB090090A
39PAB090090A
90
90
12
15
9
64
64
9
39PAA090090A
39PAA090090A
90
90
15
15
9
70
70
9
39PA090090A
39PA090090A
90
90
20
18
11
67
67
13
39PAC090090A
39PAC090090A
90
90
12
14
9
70
70
9
39PA100100A
39PA100100A
100
100
16
15
9
82
0
10
39PAA100100A
39PAA100100A
100
100
20
18
11
74
74
11
39PAB100100A
39PAB100100A
100
100
12
14
9
81
81
9
39PAA140140A
39PAA140140A
140
140
20
18
11
110
110
11
39PA140140A
39PA140140A
140
140
20
18
11
110
110
13
39PA050025A
39PA050025A
50
25
12
11
7
32
8
8
39PA050030A
39PA050030A
50
30
12
11
7
40
14
8
39PA055030A
39PA055030A
55
30
12
11
7
40
14
8
39PA055032A
39PA055032A
55
32
16
15
9
37
0
10
39PA065050A
39PA065050A
65
50
16
15
9
47
0
10
39PA070035A
39PA070035A
70
35
15
15
9
48
14
10
39PA075050A
39PA075050A
75
50
15
15
9
56
30
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表