目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S 3000 - ISO forces, reduced height
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
S
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/s/s_3000_asmtab.prj},{NB=S3000-50-A-N--(0)},{VERS=3000},{CU=50},{L=170},{LMIN=120},{RC=3},{D=95},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=256.0},{A=36},{E=MIN},{F=MIN},{G=MIN},{D1NDM=MIN},{D1DUB=MIN},{CH=MIN},{ED=1.000},{S2=19.63495},{V2=0.25628},{P2=150},{OSM=MIN},{SPM=MIN},{CODE=S3000-50-A-N},{CODENIT=AR/C30-50.1-C},{S=19.63},{W=5.04},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
Bill of material
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
ⁿ/ₐ
S
Surface
[cm2]
W
Weight
[Kg]
S3000-25-A
S3000-25-A
25
120
95
3
95
150
20
2945
4860
5995
143.0
19.63
4.13
S3000-38-A
S3000-38-A
38
146
108
3
95
150
20
2945
5101
6391
202.0
19.63
4.61
S3000-50-A
S3000-50-A
50
170
120
3
95
150
20
2945
5233
6612
256.0
19.63
5.04
S3000-63-A
S3000-63-A
63
196
133
3
95
150
20
2945
5328
6773
315.0
19.63
5.51
S3000-80-A
S3000-80-A
80
230
150
3
95
150
20
2945
5413
6916
392.0
19.63
6.13
S3000-100-A
S3000-100-A
100
270
170
3
95
150
20
2945
5479
7028
483.0
19.63
6.86
S3000-25-A-N
S3000-25-A-N
25
120
95
3
95
0
20
0
0
0
143.0
19.63
4.13
S3000-38-A-N
S3000-38-A-N
38
146
108
3
95
0
20
0
0
0
202.0
19.63
4.61
S3000-50-A-N
S3000-50-A-N
50
170
120
3
95
0
20
0
0
0
256.0
19.63
5.04
S3000-63-A-N
S3000-63-A-N
63
196
133
3
95
0
20
0
0
0
315.0
19.63
5.51
S3000-80-A-N
S3000-80-A-N
80
230
150
3
95
0
20
0
0
0
392.0
19.63
6.13
S3000-100-A-N
S3000-100-A-N
100
270
170
3
95
0
20
0
0
0
483.0
19.63
6.86
S3000-25-A-E
S3000-25-A-E
25
120
95
3
95
0
20
0
0
0
143.0
19.63
4.13
S3000-38-A-E
S3000-38-A-E
38
146
108
3
95
0
20
0
0
0
202.0
19.63
4.61
S3000-50-A-E
S3000-50-A-E
50
170
120
3
95
0
20
0
0
0
256.0
19.63
5.04
S3000-63-A-E
S3000-63-A-E
63
196
133
3
95
0
20
0
0
0
315.0
19.63
5.51
S3000-80-A-E
S3000-80-A-E
80
230
150
3
95
0
20
0
0
0
392.0
19.63
6.13
S3000-100-A-E
S3000-100-A-E
100
270
170
3
95
0
20
0
0
0
483.0
19.63
6.86
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet