目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
L Ø 18
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES L
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/l/l_18.prj},{NB=L18-050(0-b5012)},{CODE=L18-050},{DH=18},{DD=12},{LO=50},{RG=19.61},{SX=0},{S1=8},{F1=158.9},{S2=12},{F2=238.3},{SN=16},{FN=317.7},{MAT=Cr-Si},{D=2.8},{DE=17.91},{D1=2.800},{RG1=19.610},{FN1=317.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L18-025
L18-025
18
12
25
40.21
0.000
0.000
25.000
4
158.9
6
238.3
8
317.7
2.8
L18-030
L18-030
18
12
30
33.34
0.000
0.000
30.000
4.8
158.9
7.2
238.3
9.6
317.7
2.8
L18-035
L18-035
18
12
35
28.44
0.000
0.000
35.000
5.6
158.9
8.4
238.3
11.2
317.7
2.8
L18-040
L18-040
18
12
40
24.52
0.000
0.000
40.000
6.4
158.9
9.6
238.3
12.8
317.7
2.8
L18-045
L18-045
18
12
45
22.56
0.000
0.000
45.000
7.2
158.9
10.8
238.3
14.4
317.7
2.8
L18-050
L18-050
18
12
50
19.61
0.000
0.000
50.000
8
158.9
12
238.3
16
317.7
2.8
L18-055
L18-055
18
12
55
17.65
0.000
0.000
55.000
8.8
158.9
13.2
238.3
17.6
317.7
2.8
L18-060
L18-060
18
12
60
16.67
0.000
0.000
60.000
9.6
158.9
14.4
238.3
19.2
317.7
2.8
L18-065
L18-065
18
12
65
15.69
0.000
0.000
65.000
10.4
158.9
15.6
238.3
20.8
317.7
2.8
L18-070
L18-070
18
12
70
14.71
0.000
0.000
70.000
11.2
158.9
16.8
238.3
22.4
317.7
2.8
L18-075
L18-075
18
12
75
13.73
0.000
0.000
75.000
12
158.9
18
238.3
24
317.7
2.8
L18-080
L18-080
18
12
80
12.75
0.000
0.000
80.000
12.8
158.9
19.2
238.3
25.6
317.7
2.8
L18-090
L18-090
18
12
90
10.79
0.000
0.000
90.000
14.4
158.9
21.6
238.3
28.8
317.7
2.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表