您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 18 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_18.prj},{NB=SM18-055(0)},{CODE=SM18-055},{DO=18.0},{DI=9.0},{LO=55},{RG=36.2},{SX=0.0},{S1=14.1},{F1=510},{S2=15.8},{F2=569},{SN=17.6},{FN=637},{SB=20.9},{FB=756},{MAT=Cr-Si},{BXH=4,10 x 2,40},{DE=17.5},{B=4.100},{H=2.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM18-025
SM18-025
18.0
9.0
25
79.6
0.000
25.000
6.4
510
7.2
569
8.0
637
9.5
Cr-Si
4,10 x 2,40
2.400
SM18-030
SM18-030
18.0
9.0
30
66.4
0.000
30.000
7.7
510
8.6
569
9.6
637
11.4
Cr-Si
4,10 x 2,40
2.400
SM18-035
SM18-035
18.0
9.0
35
56.9
0.000
35.000
9.0
510
10.1
569
11.2
637
13.3
Cr-Si
4,10 x 2,40
2.400
SM18-040
SM18-040
18.0
9.0
40
49.7
0.000
40.000
10.2
510
11.5
569
12.8
637
15.2
Cr-Si
4,10 x 2,40
2.400
SM18-045
SM18-045
18.0
9.0
45
44.2
0.000
45.000
11.5
510
13.0
569
14.4
637
17.1
Cr-Si
4,10 x 2,40
2.400
SM18-050
SM18-050
18.0
9.0
50
39.8
0.000
50.000
12.8
510
14.4
569
16.0
637
19.0
Cr-Si
4,10 x 2,40
2.400
SM18-055
SM18-055
18.0
9.0
55
36.2
0.000
55.000
14.1
510
15.8
569
17.6
637
20.9
Cr-Si
4,10 x 2,40
2.400
SM18-060
SM18-060
18.0
9.0
60
33.1
0.000
60.000
15.4
510
17.3
569
19.2
637
22.8
Cr-Si
4,10 x 2,40
2.400
SM18-065
SM18-065
18.0
9.0
65
30.6
0.000
65.000
16.6
510
18.7
569
20.8
637
24.7
Cr-Si
4,10 x 2,40
2.400
SM18-070
SM18-070
18.0
9.0
70
28.4
0.000
70.000
17.9
510
20.2
569
22.4
637
26.6
Cr-Si
4,10 x 2,40
2.400
SM18-075
SM18-075
18.0
9.0
75
26.5
0.000
75.000
19.2
510
21.6
569
24.0
637
28.5
Cr-Si
4,10 x 2,40
2.400
SM18-080
SM18-080
18.0
9.0
80
24.8
0.000
80.000
20.5
510
23.0
569
25.6
637
30.4
Cr-Si
4,10 x 2,40
2.400
SM18-090
SM18-090
18.0
9.0
90
22.1
0.000
90.000
23.0
510
25.9
569
28.8
637
34.2
Cr-Si
4,10 x 2,40
2.400
SM18-100
SM18-100
18.0
9.0
100
19.8
0.000
100.000
25.6
510
28.8
569
32.0
637
38.0
Cr-Si
4,10 x 2,40
2.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表