目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 27 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_27.prj},{NB=SM27-060(0)},{CODE=SM27-060},{DO=27.0},{DI=13.5},{LO=60},{RG=74.5},{SX=0.0},{S1=15.4},{F1=1147},{S2=17.3},{F2=1285},{SN=19.2},{FN=1432},{SB=22.8},{FB=1699},{MAT=Cr-Si},{BXH=6,70 x 3,40},{DE=26.5},{B=6.700},{H=3.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM27-025
SM27-025
27.0
13.5
25
178.9
0.000
25.000
6.4
1147
7.2
1285
8.0
1432
9.5
Cr-Si
6,70 x 3,40
3.400
SM27-030
SM27-030
27.0
13.5
30
149.0
0.000
30.000
7.7
1147
8.6
1285
9.6
1432
11.4
Cr-Si
6,70 x 3,40
3.400
SM27-035
SM27-035
27.0
13.5
35
127.8
0.000
35.000
9.0
1147
10.1
1285
11.2
1432
13.3
Cr-Si
6,70 x 3,40
3.400
SM27-040
SM27-040
27.0
13.5
40
111.8
0.000
40.000
10.2
1147
11.5
1285
12.8
1432
15.2
Cr-Si
6,70 x 3,40
3.400
SM27-045
SM27-045
27.0
13.5
45
99.4
0.000
45.000
11.5
1147
13.0
1285
14.4
1432
17.1
Cr-Si
6,70 x 3,40
3.400
SM27-050
SM27-050
27.0
13.5
50
89.4
0.000
50.000
12.8
1147
14.4
1285
16.0
1432
19.0
Cr-Si
6,70 x 3,40
3.400
SM27-055
SM27-055
27.0
13.5
55
81.4
0.000
55.000
14.1
1147
15.8
1285
17.6
1432
20.9
Cr-Si
6,70 x 3,40
3.400
SM27-060
SM27-060
27.0
13.5
60
74.5
0.000
60.000
15.4
1147
17.3
1285
19.2
1432
22.8
Cr-Si
6,70 x 3,40
3.400
SM27-065
SM27-065
27.0
13.5
65
68.6
0.000
65.000
16.6
1147
18.7
1285
20.8
1432
24.7
Cr-Si
6,70 x 3,40
3.400
SM27-070
SM27-070
27.0
13.5
70
63.8
0.000
70.000
17.9
1147
20.2
1285
22.4
1432
26.6
Cr-Si
6,70 x 3,40
3.400
SM27-075
SM27-075
27.0
13.5
75
59.6
0.000
75.000
19.2
1147
21.6
1285
24.0
1432
28.5
Cr-Si
6,70 x 3,40
3.400
SM27-080
SM27-080
27.0
13.5
80
55.9
0.000
80.000
20.5
1147
23.0
1285
25.6
1432
30.4
Cr-Si
6,70 x 3,40
3.400
SM27-090
SM27-090
27.0
13.5
90
49.6
0.000
90.000
23.0
1147
25.9
1285
28.8
1432
34.2
Cr-Si
6,70 x 3,40
3.400
SM27-100
SM27-100
27.0
13.5
100
44.7
0.000
100.000
25.6
1147
28.8
1285
32.0
1432
38.0
Cr-Si
6,70 x 3,40
3.400
SM27-125
SM27-125
27.0
13.5
125
35.8
0.000
125.000
32.0
1147
36.0
1285
40.0
1432
47.5
Cr-Si
6,70 x 3,40
3.400
SM27-150
SM27-150
27.0
13.5
150
29.8
0.000
150.000
38.4
1147
43.2
1285
48.0
1432
57.0
Cr-Si
6,70 x 3,40
3.400
SM27-175
SM27-175
27.0
13.5
175
25.6
0.000
175.000
44.8
1147
50.4
1285
56.0
1432
66.5
Cr-Si
6,70 x 3,40
3.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表