目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B Ø 13 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES B
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_13.prj},{NB=B13-051(0)},{CODE=B13-051},{DH=12.5},{DD=6.3},{LO=51},{RG=15.5},{SX=0.0},{S1=12.8},{F1=198},{S2=15.3},{F2=237},{S3=17.2},{F3=267},{SN=19.1},{FN=296},{SB=25.6},{FB=397},{MAT=Cr-Si},{BXH=2.5 x 1.5},{DE=12.2},{DE1=12.200},{B=2.500},{RG1=15.500},{H=1.500},{DDNUM=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B13-025
B13-025
12.5
6.3
25
30
0.000
25.000
6.3
189
7.5
225
8.4
253
9.4
282
11.9
2.5 x 1.5
B13-032
B13-032
12.5
6.3
32
24.8
0.000
32.000
8
198
9.6
238
10.8
268
12
298
16.2
2.5 x 1.5
B13-038
B13-038
12.5
6.3
38
21.4
0.000
38.000
9.5
203
11.4
244
12.8
274
14.3
306
18.7
2.5 x 1.5
B13-044
B13-044
12.5
6.3
44
18.5
0.000
44.000
11
204
13.2
244
14.9
275
16.5
305
21.3
2.5 x 1.5
B13-051
B13-051
12.5
6.3
51
15.5
0.000
51.000
12.8
198
15.3
237
17.2
267
19.1
296
25.6
2.5 x 1.5
B13-064
B13-064
12.5
6.3
64
12.1
0.000
64.000
16
194
19.2
232
21.6
261
24
290
32.4
2.5 x 1.5
B13-076
B13-076
12.5
6.3
76
10.2
0.000
76.000
19
194
22.8
233
25.7
262
28.5
291
39
2.5 x 1.5
B13-089
B13-089
12.5
6.3
89
8.4
0.000
89.000
22.3
187
26.7
224
30.0
252
33.4
281
45.9
2.5 x 1.5
B13-102
B13-102
12.5
6.3
102
6.3
0.000
102.000
25.5
161
30.6
193
34.4
217
38.3
241
52.3
2.5 x 1.5
B13-305
B13-305
12.5
6.3
305
2.1
0.000
305.000
76.3
160
91.5
192
103
216
114.4
240
152.5
2.5 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表