目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
T Ø 10 - Super-strong
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES T
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/t/t_10.prj},{NB=T10-030(0)},{CODE=T10-030},{DH=10},{DD=5},{LO=30},{RG=360},{SX=0.0},{SN=3.5},{FN=1250},{BXH=2.1 x 4},{DE=9.80},{DE1=9.800},{B=2.100},{H=4.000},{DDNUM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
ⁿ/ₐ
RG
Rate /±10%
[N/mm]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
BXH
Cross wire section
[mm]
T10-020(0)
T10-020
10
5
20
580
2.2
1250
2.1 x 4
T10-030(0)
T10-030
10
5
30
360
3.5
1250
2.1 x 4
T10-040(0)
T10-040
10
5
40
260
4.8
1250
2.1 x 4
T10-050(0)
T10-050
10
5
50
200
6.0
1250
2.1 x 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表