您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
VL Ø 63 - Extra light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES VL
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_63.prj},{NB=VL63-127(0)},{CODE=VL63-127},{DH=63.0},{DD=38.0},{LO=127},{RG=33.2},{SX=0.0},{S1=38.1},{F1=1265},{S2=50.8},{F2=1687},{S3=57.1},{F3=1897},{SN=63.5},{FN=2108},{SB=82.6},{BXH=11.0 x 4.9},{DE=62.5},{RG1=33.200},{DE1=62.500},{DDNUM=38.000},{B=11.000},{H=4.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Deflessione per media-corta durata
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL63-076
VL63-076
63.0
38.0
76
57.8
0.000
76.000
22.8
1318
30.4
1757
34.2
1977
38.0
2196
47.3
11.0 x 4.9
VL63-089
VL63-089
63.0
38.0
89
51.4
0.000
89.000
26.7
1372
35.6
1830
40.0
2059
44.5
2287
54.9
11.0 x 4.9
VL63-102
VL63-102
63.0
38.0
102
44.4
0.000
102.000
30.6
1359
40.8
1812
45.9
2038
51.0
2264
64.1
11.0 x 4.9
VL63-115
VL63-115
63.0
38.0
115
38.0
0.000
115.000
34.5
1311
46.0
1748
51.7
1967
57.5
2185
75.6
11.0 x 4.9
VL63-127
VL63-127
63.0
38.0
127
33.2
0.000
127.000
38.1
1265
50.8
1687
57.1
1897
63.5
2108
82.6
11.0 x 4.9
VL63-152
VL63-152
63.0
38.0
152
27.4
0.000
152.000
45.6
1249
60.8
1666
68.4
1874
76.0
2082
99.8
11.0 x 4.9
VL63-178
VL63-178
63.0
38.0
178
24.0
0.000
178.000
53.4
1282
71.2
1709
80.1
1922
89.0
2136
118.4
11.0 x 4.9
VL63-203
VL63-203
63.0
38.0
203
21.0
0.000
203.000
60.9
1279
81.2
1705
91.3
1918
101.5
2132
135.9
11.0 x 4.9
VL63-254
VL63-254
63.0
38.0
254
16.4
0.000
254.000
76.2
1250
101.6
1666
114.3
1875
127.0
2083
172.8
11.0 x 4.9
VL63-305
VL63-305
63.0
38.0
305
13.6
0.000
305.000
91.5
1244
122.0
1659
137.2
1867
152.5
2074
208.6
11.0 x 4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表