目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH 6 - Spring plunger smooth
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2207. Spring Plungers, smooth
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2207_1/eh_2207_1_asmtab.prj},{NB=ESPULSORE Ø8X24 EH2207.008 (4.5)},{IDNR=},{BESTNR=22070.0008},{BESTNR1=2207.008},{D1=8},{D2=3.9},{D3=10},{L1=24},{L2=3.2},{L3=8},{S=4.5},{F1=30},{F2=88},{G=8},{PPATH=eh_2207_1_sbl.prj},{S1=4.5},{FUNC=Drücken, Arretieren, Auswerfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
D1
0/-0.05
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
EH2207.006
22070.0006
6
2.7
8
20
3.2
6
10
22
4
EH2207.008
22070.0008
8
3.9
10
24
3.2
8
30
88
8
EH2207.010
22070.0010
10
5.9
13
30
4.0
10
42
110
14
EH2207.012
22070.0012
12
7.9
16
36
5.0
12
50
130
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表