目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SCSF - Dowel pin DIN 6325/ISO 8734
RCM
STANDARD PARTS FOR MOULD MAKING
CENTERING ELEMENTS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/elementi_di_centraggio/scsf.prj},{NB=SCSF- 7 x 20_CEN.},{IDNR=},{TYP=SCSF},{D1=7},{L1=1.7},{R=7},{K1=0.70},{K2=1.00},{L=20},{ESECUZIONE=Temperato, rettificato, lappato, tolleranza h6},{MATERIALE=UNI 100 Cr 6},{DUREZZA=HRC 60±62},{LX=20,24,30,36,40,45,50,60,70,80,90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
R
[mm]
K1
[mm]
K2
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
SCSF- 2 x 10
SCSF
2
0.6
2
0.18
0.30
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 3 x 10
SCSF
3
0.8
3
0.30
0.45
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 4 x 10
SCSF
4
1.0
4
0.40
0.60
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 5 x 10
SCSF
5
1.2
5
0.50
0.75
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 6 x 16
SCSF
6
1.5
6
0.60
0.90
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 7 x 20
SCSF
7
1.7
7
0.70
1.00
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 8 x 20
SCSF
8
1.8
8
0.80
1.20
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 10 x 30
SCSF
10
2.0
10
1.00
1.50
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 12 x 30
SCSF
12
2.5
12
1.30
1.80
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 14 x 40
SCSF
14
2.5
16
1.30
2.00
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 16 x 40
SCSF
16
3.0
16
1.70
2.50
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 18 x 40
SCSF
18
3.5
18
2.00
3.00
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
SCSF- 20 x 50
SCSF
20
4.0
20
2.00
3.00
Temperato, rettificato, l...
UNI 100 Cr 6
HRC 60±62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表