目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.30 - Lifting pin PSA-RENAULT
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_30.prj},{NB=B02.30.40},{CA=P953 255 870 / R100 609 711},{DES=PERNO PSA-RENUALT KG.9000 - Ø40X197,5},{TYPE=PRSL - PSA- RENAULT},{CODE=PRSL - 09040197},{CODE1=P 953 255 870},{ML=9000},{MDW=18000},{A=160},{E=70},{DB=42},{D1=40},{D2=50},{L=197.5},{L1=170},{L2=8},{M=47.5},{N=65},{P=197.750},{D=40.000},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CA
Autmotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ML
Max Load
[kg]
MDW
Max Die Weight
[kg]
A
[mm]
E
[mm]
DB
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
N
[mm]
B02.30.32
P953 254 770 / R100 609 7...
LIFTING PIN PSA-RENUALT K...
6000
12000
125
55
34
32
40
154.0
132
6
37.5
50
B02.30.40
P953 255 870 / R100 609 7...
LIFTING PIN PSA-RENUALT K...
9000
18000
160
70
42
40
50
197.5
170
8
47.5
65
B02.30.50
P953 256 670 / R100 448 8...
LIFTING PIN PSA-RENUALT K...
14000
28000
200
90
52
50
63
247.5
212
10
60.0
80
B02.30.63
P953 257 470 / R100 609 7...
LIFTING PIN PSA-RENUALT K...
22500
45000
250
100
65
63
80
309.0
265
12
75.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表